MSI-MD-FBX

Muting interface

Part no.: 549954

Available immediately

Icon Icon Icon
Series MSI-MD-FB
Application Muting interface for muting applications in combination with standard variants of the MLC and ELC safety light curtains, as well as MLD multiple light beam safety devices
Functions Muting-timeout extension
Muting enable function
Timing controlled 2-sensor muting
Restart Automatic
Manual
SIL 3, IEC 61508
SILCL 3, IEC/EN 62061
Performance Level (PL) e, EN ISO 13849-1
PFHD 2.5E-09 per hour
Mission time 20 years, EN ISO 13849-1
Category 4, EN ISO 13849-1
Protective circuit Overvoltage protection
Polarity reversal protection
Short circuit protected
Supply voltage UB 24 V, DC, -20 ... 20 %, Compensation necessary at 20 ms voltage dip, min. 250 mA (+ external loads)
Current consumption, max. 150 mA, Without external load
Power consumption, max. 3.6 W, For 24 V, plus output load
Residual ripple -5 ... 5 %, From UB
Number of safety-related switching inputs 2 Piece(s)
Number of digital switching inputs 8 Piece(s)
Type Digital switching input
Switching voltage high, min. 27 V
Switching voltage low, max. 2.5 V
Switching voltage, type. 24 V
Voltage type DC
Function Control input, reset of the control
Control input for Reset
Function Control input, muting sensor 1 of the control
Function Control input, muting enable/muting timeout
Function Control input for Reset
Function Control input for muting sensor 1
Control input for muting sensor 2
Control input for muting sensor 3
Control input for muting sensor 4
Type Safety switching input
Voltage type DC
Switching voltage high, min. 27 V
Switching voltage low, max. 18 V
Switching voltage, type. 24 V
Number of safety-related switching outputs (OSSDs) 2 Piece(s)
Number of digital switching outputs 3 Piece(s)
Type Safety-related switching output OSSD
Switching voltage high, min. 18 V
Switching voltage low, max. 2.5 V
Switching voltage, type. 24 V
Voltage type DC
Switching current, max. 380 mA
Load inductivity 2,000 µH
Load capacity 0.3 µF
Residual current, max. 0.2 mA
Residual current, type. 0.002 mA
Switching element Transistor, PNP
Switching element Transistor, PNP
Type Digital switching output
Switching voltage, type. 24 V
Voltage type DC
Switching element Transistor, PNP
Function "Error" signal output
Switching element Transistor, PNP
Function ReadyForReset signal output
Switching element Transistor, PNP
Function "Muting state" signal output
Restart delay time 100 ms
Regression delay 5 ms
Number of connections 8 Piece(s)
Function Machine interface
Type of connection Connector
Thread size M12
Type Male
Material Metal
No. of pins 8 -pin
Function Connection - safety sensor
Type of connection Connector
Thread size M12
Type Female
Material Metal
No. of pins 5 -pin
Function Connection - muting indicator
Type of connection Connector
Thread size M12
Type Female
Material Metal
No. of pins 5 -pin
Function Connection - acknowledgment unit
Type of connection Connector
Thread size M12
Type Female
Material Metal
No. of pins 5 -pin
Function Connections for four muting sensors
Type of connection Connector
Thread size M12
Type Female
Material Metal
No. of pins 5 -pin
Function Service interface
Type of connection USB
Connector type USB 2.0 Micro-B
Permissible conductor cross section, type. 0.25 mm²
Length of connection cable, max. 50 m
Dimension (W x H x L) 60 mm x 38.3 mm x 225 mm
Net weight 560 g
Housing color Yellow
Type of fastening Mounting plate
Mounting plate with L-angle
Through-hole mounting
Type of display LED
Number of LEDs 14 Piece(s)
Operational controls DIP switch
Function of the operational control Selection of operating mode
Ambient temperature, operation -30 ... 60 °C
Ambient temperature, storage -40 ... 70 °C
Relative humidity (non-condensing) 0 ... 95 %
Degree of protection IP 67
Protection class III
Approvals TÜV Süd
c UL US
Test procedure for oscillation in accordance with standard IEC/EN 60068-2-6
Shock resistance 100 m/s²
Test procedure for shock in accordance with standard IEC/EN 60068-2-6
US patents US 6,418,546 B
Customs tariff number 85369095
ECLASS 5.1.4 27371811
ECLASS 8.0 27371811
ECLASS 9.0 27371811
ECLASS 10.0 27371811
ECLASS 11.0 27371819
ECLASS 12.0 27371819
ECLASS 13.0 27371819
ECLASS 14.0 27371819
ECLASS 15.0 27371819
ETIM 5.0 EC001448
ETIM 6.0 EC001448
ETIM 7.0 EC001448
ETIM 8.0 EC001449
ETIM 9.0 EC001449
ETIM 10.0 EC001449
3D-CAD model - zip
EPLAN macro - edz
Configuration/diagnostic software - Setup Sensor Studio V1.0.6 - zip
Configuration/diagnostic software - Setup Safety Device Collection V3.2.4.0 - zip
Operating instructions - pdf
Data sheet - pdf
Product brochure - pdf
Product flyer - pdf
EC declaration of conformity - pdf
Certificate - TUEV Sued - pdf