MSI-MD-FB
Muting interface
Series | MSI-MD-FB |
Application | Muting interface for muting applications in combination with standard variants of the MLC and ELC safety light curtains, as well as MLD multiple light beam safety devices |
Functions | Muting-timeout extension Muting enable function Sequence controlled 2-sensor muting Sequence controlled 4-sensor muting Timing controlled 2-sensor muting |
Restart | Automatic Manual |
SIL | 3, IEC 61508 |
SILCL | 3, IEC/EN 62061 |
Performance Level (PL) | e, EN ISO 13849-1 |
PFHD | 2.5E-09 per hour |
Mission time | 20 years, EN ISO 13849-1 |
Category | 4, EN ISO 13849-1 |
Protective circuit | Overvoltage protection Polarity reversal protection Short circuit protected |
Supply voltage UB | 24 V, DC, -20 ... 20 %, Compensation necessary at 20 ms voltage dip, min. 250 mA (+ external loads) |
Current consumption, max. | 150 mA, Without external load |
Power consumption, max. | 3.6 W, For 24 V, plus output load |
Residual ripple | -5 ... 5 %, From UB |
Number of safety-related switching inputs | 2 Piece(s) |
Number of digital switching inputs | 8 Piece(s) |
Type | Digital switching input |
Switching voltage high, min. | 27 V |
Switching voltage low, max. | 2.5 V |
Switching voltage, type. | 24 V |
Voltage type | DC |
Function | Control input, reset of the control Control input for Reset |
Function | Control input, muting sensor 1 of the control |
Function | Control input, muting enable/muting timeout |
Function | Control input for Reset |
Function | Control input for muting sensor 1 Control input for muting sensor 2 Control input for muting sensor 3 Control input for muting sensor 4 |
Type | Safety switching input |
Voltage type | DC |
Switching voltage high, min. | 27 V |
Switching voltage low, max. | 18 V |
Switching voltage, type. | 24 V |
Number of safety-related switching outputs (OSSDs) | 2 Piece(s) |
Number of digital switching outputs | 3 Piece(s) |
Type | Safety-related switching output OSSD |
Switching voltage high, min. | 18 V |
Switching voltage low, max. | 2.5 V |
Switching voltage, type. | 24 V |
Voltage type | DC |
Switching current, max. | 380 mA |
Load inductivity | 2,000 µH |
Load capacity | 0.3 µF |
Residual current, max. | 0.2 mA |
Residual current, type. | 0.002 mA |
Switching element | Transistor, PNP |
Switching element | Transistor, PNP |
Type | Digital switching output |
Switching voltage, type. | 24 V |
Voltage type | DC |
Switching element | Transistor, PNP |
Function | "Error" signal output |
Switching element | Transistor, PNP |
Function | ReadyForReset signal output |
Switching element | Transistor, PNP |
Function | "Muting state" signal output |
Restart delay time | 100 ms |
Regression delay | 5 ms |
Number of connections | 8 Piece(s) |
Function | Machine interface |
Type of connection | Connector |
Thread size | M12 |
Type | Male |
Material | Metal |
No. of pins | 8 -pin |
Function | Connection - safety sensor |
Type of connection | Connector |
Thread size | M12 |
Type | Female |
Material | Metal |
No. of pins | 5 -pin |
Function | Connection - muting indicator |
Type of connection | Connector |
Thread size | M12 |
Type | Female |
Material | Metal |
No. of pins | 5 -pin |
Function | Connection - acknowledgment unit |
Type of connection | Connector |
Thread size | M12 |
Type | Female |
Material | Metal |
No. of pins | 5 -pin |
Function | Connections for four muting sensors |
Type of connection | Connector |
Thread size | M12 |
Type | Female |
Material | Metal |
No. of pins | 5 -pin |
Function | Service interface |
Type of connection | USB |
Connector type | USB 2.0 Micro-B |
Permissible conductor cross section, type. | 0.25 mm² |
Length of connection cable, max. | 50 m |
Dimension (W x H x L) | 60 mm x 38.3 mm x 225 mm |
Net weight | 560 g |
Housing color | Yellow |
Type of fastening | Mounting plate Mounting plate with L-angle Through-hole mounting |
Type of display | LED |
Number of LEDs | 14 Piece(s) |
Operational controls | DIP switch |
Function of the operational control | Selection of operating mode |
Ambient temperature, operation | -30 ... 60 °C |
Ambient temperature, storage | -40 ... 70 °C |
Relative humidity (non-condensing) | 0 ... 95 % |
Degree of protection | IP 67 |
Protection class | III |
Approvals | TÜV Süd c UL US |
Test procedure for oscillation in accordance with standard | IEC/EN 60068-2-6 |
Shock resistance | 100 m/s² |
Test procedure for shock in accordance with standard | IEC/EN 60068-2-6 |
US patents | US 6,418,546 B |
Customs tariff number | 85369095 |
ECLASS 5.1.4 | 27371811 |
ECLASS 8.0 | 27371811 |
ECLASS 9.0 | 27371811 |
ECLASS 10.0 | 27371811 |
ECLASS 11.0 | 27371819 |
ECLASS 12.0 | 27371819 |
ECLASS 13.0 | 27371819 |
ECLASS 14.0 | 27371819 |
ECLASS 15.0 | 27371819 |
ETIM 5.0 | EC001448 |
ETIM 6.0 | EC001448 |
ETIM 7.0 | EC001448 |
ETIM 8.0 | EC001449 |
ETIM 9.0 | EC001449 |
ETIM 10.0 | EC001449 |