MSI-EM-IO84-01

Safe I/O module

Part no.: 50132990

Available immediately

Icon Icon
Series MSI-EM
Type Safe I/O module
Application Monitoring of safety functions
Number of safe I/Os 8 IN, 4 OUT
Functions Extension module for the MSI 400 configurable safety control
Extension with 8 safe inputs and 4 safe outputs (OSSDs)
SIL 3, IEC 61508
SILCL 3, IEC/EN 62061
Performance Level (PL) e, EN ISO 13849-1
PFHD 6E-09 per hour
Mission time 20 years, EN ISO 13849-1
Category 4, EN ISO 13849
Supply voltage UB 24 V, DC, -30 ... 25 %
Power consumption, max. 1.1 W
Number of outputs 4 Piece(s)
Type of digital output Transistor
Short circuit protection, outputs Yes
Min. voltage permitted at the output 16.8 V
Max. voltage permitted at the output 30 V
Output current 4 A
Number of inputs 8 Piece(s)
Voltage permitted at the input 30 V
Input current at signal 1 8 mA
Type Internal bus (SBUS+)
Number of connections 1 Piece(s)
Function Signal IN
Signal OUT
Voltage supply
Type of connection Terminal
Type of terminal Screw terminal
No. of pins 16 -pin
Connection cross sections 1 x 0.2 to 2.5 mm², wire
1 x 0.25 to 2.5 mm², wire with wire-end sleeve
2 x 0.2 to 1.0 mm², wire
2 x 0.25 to 1.0 mm², wire with wire-end sleeve
Dimension (W x H x L) 22.5 mm x 96.5 mm x 120.8 mm
Net weight 180 g
Housing color Gray
Type of fastening Snap-on mounting
Ambient temperature, operation -25 ... 65 °C
Ambient temperature, storage -25 ... 70 °C
Relative humidity (non-condensing) 10 ... 95 %
Degree of protection IP 20 (terminals)
IP 40 (housing)
Protection class III
Approvals TÜV Rheinland
c UL US
Vibration resistance 5 ... 500 Hz
Test procedure for oscillation in accordance with standard EN 60068-2-6
Shock resistance, continuous shock 10 g, 16 ms, EN 60068-2-29
Shock resistance, single shock 30 g, 11 ms, EN 60068-2-27
Customs tariff number 85364900
ECLASS 5.1.4 27242204
ECLASS 8.0 27242204
ECLASS 9.0 27242204
ECLASS 10.0 27242204
ECLASS 11.0 27242204
ECLASS 12.0 27242204
ECLASS 13.0 27242204
ECLASS 14.0 27242204
ECLASS 15.0 27242204
ETIM 5.0 EC001419
ETIM 6.0 EC001419
ETIM 7.0 EC001419
ETIM 8.0 EC001419
ETIM 9.0 EC001419
ETIM 10.0 EC001419
3D-CAD model - zip
EPLAN macro - edz
User's guide - Hardware MSI 400 - pdf
User's guide - Software MSI.designer - pdf
Operating instructions - pdf
Data sheet - pdf
Product brochure - pdf
Product flyer - pdf
EC declaration of conformity - pdf
Certificate - TÜV Rheinland - pdf