MSI-2H
Safety relay
Series | MSI-2H |
Functions | Automatic start/restart Cross circuit monitoring Simultaneity monitoring of the two-hand buttons Static contactor monitoring (EDM) |
SIL | 3, IEC 61508 |
SILCL | 3, IEC/EN 62061 |
Performance Level (PL) | e, EN ISO 13849-1 |
MTTFd | 70 years, EN ISO 13849-1 |
PFHD | 3.8E-08 per hour |
Mission time | 20 years, EN ISO 13849-1 |
Category | 4, EN ISO 13849-1 |
STOP category | 0, IEC/EN 60204-1 |
B10d at DC1 (ohmic load) | 400,000 number of cycles |
B10d at AC1 (ohmic load) | 400,000 number of cycles |
B10d at DC13 (inductive load) | 400,000 number of cycles |
B10d at AC15 (inductive load) | 400,000 number of cycles |
B10d, low load | 20,000,000 number of cycles |
Protective circuit | Fuse on switching output, upstream |
Switching frequency, max. | 3600 switching cycles/h |
Continuous current per current path, max. | 3 A |
External safeguarding for supply circuit | 1 A delay-action |
External contact fuse protection per current path | 5 A quick-action, or 3.15 A delay-action |
Permissible input line resistance, max. | 70 Ω |
Supply voltage UB | 24 V, -15 ... 10 % |
Number of safety-related switching outputs (OSSDs) | 2 Piece(s) |
Type | Safety-related switching output OSSD |
Voltage type | AC/DC |
Switching element | Relay, NO |
Switching element | Relay, NO |
Response time | 20 ms |
Readiness delay | 150 ms |
Restart delay time | 50 ms |
Pickup delay | 50 ms |
Regression delay | 20 ms |
Time window for simultaneity monitoring, max. | 0.5 s |
Number of connections | 1 Piece(s) |
Function | Connection to device |
Type of connection | Terminal |
Type of terminal | Screw terminal |
No. of pins | 16 -pin |
Connection cross sections | 1 x 0.2 to 2.5 mm², wire 1 x 0.25 to 2.5 mm², wire with wire-end sleeve 2 x 0.2 to 1.0 mm², wire 2 x 0.2 to 1.5 mm², wire 2 x 0.5 to 1.5 mm², wire with twin wire-end sleeve 2 x 0.25 to 1.0 mm², wire with wire-end sleeve |
Dimension (W x H x L) | 22.5 mm x 99 mm x 113.6 mm |
Housing material | Plastic |
Plastic housing | PA 66 |
Electrical contact material | AgSnO2, gold flashed |
Net weight | 200 g |
Housing color | Gray |
Type of fastening | Snap-on mounting |
Mechanical life time | 10,000,000 actuation cycles |
Type of display | LED |
Number of LEDs | 3 Piece(s) |
Ambient temperature, operation | -25 ... 55 °C |
Degree of protection | IP 20 (terminals) IP 40 (housing) |
Protection class | II |
Approvals | TÜV Süd |
Customs tariff number | 85371098 |
ECLASS 8.0 | 27371821 |
ECLASS 9.0 | 27371821 |
ETIM 5.0 | EC001452 |