MS70/LED-M12-2000-4GM

Muting indicator

Part no.: 660611

Results list: 1 products found
M7-V1-MW3-DS-C-T-M12-200
Muting indicator
Part no.: 50135452
  • Dimension (Ă˜x L): 70 mm
Part no.: 50135452

Available immediately

Series MS70
LED signal elements with long life time (up to 100,000 hrs) Yes
Net weight 300 g
Housing color Black
Type of fastening Through-hole mounting at side
Light color Yellow
Type of illuminant LED/24V
Degree of protection IP 65
Approvals CSA
UL
Customs tariff number 85311095
ECLASS 8.0 27371223
ECLASS 9.0 27371223
ETIM 5.0 EC000272
ETIM 6.0 EC000272
Data sheet - pdf