MS 342
Connector hood
Suitable for | BCL 300i |
Supply voltage UB | 18 ... 30 V, DC, (PELV, class 2) |
Type | IO-Link, IO-Link |
Type | USB 2.0 |
Number of connections | 1 Piece(s) |
Function | IO-Link |
Type of connection | Connector |
Thread size | M12 |
Type | Male |
Material | Metal |
No. of pins | 5 -pin |
Encoding | A-coded |
Function | Service interface |
Type of connection | USB |
Connector type | USB 2.0 Mini-B |
Function | n.c. |
Type of connection | Connector |
Function | FE Functional Earth |
Type of connection | Connector |
Design | Cubic |
Dimension (W x H x L) | 64 mm x 33.5 mm x 43.5 mm |
Housing material | Metal |
Metal housing | Diecast aluminum |
Net weight | 230 g |
Housing color | Red |
Type of display | LED |
Number of LEDs | 2 Piece(s) |
Ambient temperature, storage | 0 ... 40 °C |
Relative humidity (non-condensing) | 90 % |
Degree of protection | IP 65, Only for screwed M12 plugs or screwed cable glands and mounted caps. Minimum tightening torque of the housing connecting screw of the connection hood is 1.4 Nm! |
Protection class | III |
Test procedure for EMC in accordance with standard | EN 61000-6-2 EN 61000-6-4 |
Test procedure for shock in accordance with standard | IEC 60068-2-27, test Ea |
Test procedure for continuous shock in accordance with standard | IEC 60068-2-27, test Ea |
Test procedure for vibration in accordance with standard | IEC 60068-2-6, test Fc |
Customs tariff number | 84719000 |
ECLASS 5.1.4 | 27280190 |
ECLASS 8.0 | 27280190 |
ECLASS 9.0 | 27279090 |
ECLASS 10.0 | 27280192 |
ECLASS 11.0 | 27280191 |
ECLASS 12.0 | 27280191 |
ECLASS 13.0 | 27280191 |
ECLASS 14.0 | 27280191 |
ECLASS 15.0 | 27280191 |
ETIM 5.0 | EC002498 |
ETIM 6.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 9.0 | EC003015 |
ETIM 10.0 | EC003015 |