LSIS 472i M45-I1-H
Smart camera
Hello, we'd be happy to be of assistance to you.
Please refer to the file Application Note Substitutes to find technical details on substitute products.
The file can be found under the Downloads/Technical documentation tab.
Series | LSIS 472i |
Application | Double compartment depth Single compartment depth |
Special version | Heating |
Software functions | Compartment fine positioning Focus adjustment |
Working range | 250 ... 1,900 mm |
Light source | LED, Infrared |
Camera resolution, horizontal | 752 px |
Camera resolution, vertical | 480 px |
Focal length | 16 mm |
Supply voltage UB | 18 ... 30 V, DC |
Number of inputs/outputs selectable | 8 Piece(s) |
Voltage type, outputs | DC |
Switching voltage, outputs | Typ. UB / 0 V |
Switching voltage, inputs | Typ. UB / 0 V |
Type | Ethernet, RS 232 |
Function | Process |
Number of connections | 3 Piece(s) |
Type of connection | Connector |
Thread size | M12 |
No. of pins | 4 -pin |
Encoding | D-coded |
Type of connection | Connector |
Thread size | M12 |
No. of pins | 8 -pin |
Encoding | A-coded |
Type of connection | Connector |
Thread size | M12 |
No. of pins | 8 -pin |
Encoding | A-coded |
Dimension (W x H x L) | 75 mm x 55 mm x 113 mm |
Housing material | Metal |
Lens cover material | Glass |
Net weight | 500 g |
Type of display | LED Monochromatic graphical display, 128x64 pixel |
Operational controls | Membrane keyboard |
Ambient temperature, operation | -35 ... 45 °C |
Ambient temperature, storage | -20 ... 70 °C |
Relative humidity (non-condensing) | 0 ... 90 % |
Degree of protection | IP 65 IP 67 |
US patents | US 8,288,706 B |
Customs tariff number | 90318020 |
ECLASS 5.1.4 | 27310101 |
ECLASS 8.0 | 27310101 |
ECLASS 9.0 | 27310201 |
ECLASS 10.0 | 27310101 |
ECLASS 11.0 | 27310101 |
ECLASS 12.0 | 27310101 |
ETIM 5.0 | EC002550 |
ETIM 6.0 | EC002550 |
ETIM 7.0 | EC002550 |
ETIM 8.0 | EC002550 |