LS 763/2.8 SE, 2500
Single light beam safety device transmitter
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
Series | 763 |
Type | 2, IEC/EN 61496 |
Performance Level (PL) | c, EN ISO 13849-1:2008 |
MTTFd | 301 years, EN ISO 13849-1 |
Mission time | 20 years, EN ISO 13849-1 |
Category | 2, EN ISO 13849 |
Operating range | 0 ... 6 m |
Operating range limit | 0 ... 8 m |
Light source | LED, Infrared |
Wavelength | 880 nm |
Number of connections | 1 Piece(s) |
Type of connection | Cable |
Cable length | 2,500 mm |
Sheathing material | PUR |
Number of conductors | 3 -wire |
Design | Cubic |
Dimension (W x H x L) | 14.6 mm x 52 mm x 27 mm |
Customs tariff number | 85365019 |
ECLASS 5.1.4 | 27272701 |
ECLASS 8.0 | 27272701 |
ECLASS 9.0 | 27272701 |
ECLASS 10.0 | 27272701 |
ECLASS 11.0 | 27272701 |
ECLASS 12.0 | 27272701 |
ECLASS 13.0 | 27272701 |
ECLASS 14.0 | 27272701 |
ETIM 5.0 | EC001831 |
ETIM 6.0 | EC001831 |
ETIM 7.0 | EC001831 |
ETIM 8.0 | EC001831 |
ETIM 9.0 | EC001831 |