LRT 8/24.00-50-S12
Luminescence sensor
Series | 8 |
Special version | Autocollimation |
Operating range | Guaranteed operating range |
Operating range, Lyra chalk RED on wood, light, wet | 0 ... 0.08 m |
Operating range, Lyra chalk RED on OSB | 0 ... 0.06 m |
Operating range, Lyra chalk RED on paper, white | 0 ... 0.06 m |
Operating range, Lyra chalk RED on paper, black | 0 ... 0.04 m |
Operating range, Lyra chalk RED | 0 ... 0.13 m |
Operating range limit | 0 ... 0.1 m |
Operating range limit | Typical operating range |
Light source | LED, UV |
Light spot size [at sensor distance] | 22 mm [100 mm] |
Type of light spot geometry | Round |
Protective circuit | Polarity reversal protection Short circuit protected |
Supply voltage UB | 10 ... 30 V, DC |
Residual ripple | 0 ... 15 %, From UB |
Open-circuit current | 0 ... 35 mA |
Number of L/D changeover inputs | 1 Piece(s) |
Voltage type | DC |
Switching voltage high, min. | UB |
Switching voltage low, max. | 0 V or not connected |
L/D changeover inputs, delay | 0.5 ms |
Number of digital switching outputs | 2 Piece(s) |
Voltage type | DC |
Switching current, max. | 100 mA |
Switching voltage | high: ≥(UB-2V) low: ≤ 2 V |
Switching element | Transistor, PNP |
Switching element | Transistor, NPN |
Switching frequency | 1,500 Hz |
Number of connections | 1 Piece(s) |
Type of connection | Connector |
Thread size | M12 |
Type | Male |
Material | Metal |
No. of pins | 5 -pin |
Encoding | A-coded |
Design | Cubic |
Dimension (W x H x L) | 15 mm x 48 mm x 38 mm |
Housing material | Metal |
Metal housing | Zinc |
Lens cover material | Glass |
Net weight | 70 g |
Housing color | Red, RAL 3000 |
Compatibility of materials | ECOLAB |
Operational controls | Multiturn potentiometer |
Ambient temperature, operation | -20 ... 60 °C |
Degree of protection | IP 67 |
Protection class | II |
Standards applied | IEC 60947-5-2 |
Customs tariff number | 85365019 |
ECLASS 5.1.4 | 27270908 |
ECLASS 8.0 | 27270908 |
ECLASS 9.0 | 27270908 |
ECLASS 10.0 | 27270908 |
ECLASS 11.0 | 27270908 |
ECLASS 12.0 | 27270908 |
ECLASS 13.0 | 27270908 |
ECLASS 14.0 | 27270908 |
ECLASS 15.0 | 27270908 |
ETIM 5.0 | EC001822 |
ETIM 6.0 | EC001822 |
ETIM 7.0 | EC001822 |
ETIM 8.0 | EC001822 |
ETIM 9.0 | EC001822 |
ETIM 10.0 | EC001822 |