LRS 36/6.10

Line profile sensor

Part no.: 50115418

Available immediately

Icon Icon Icon Icon Icon
Series 36
Contains LxSsoft configuration software
Application 3D object detection
Special version Synchronization input
Light source Laser, Red
Laser class 2M, IEC/EN 60825-1:2014
X-axis detection range 150 ... 600 mm
Z-axis detection range 200 ... 800 mm
Minimum object size, x-axis 2 ... 3 mm
Minimum object size, z-axis 2 ... 6 mm
Supply voltage UB 18 ... 30 V, DC
Number of activation inputs 1 Piece(s)
Number of digital switching inputs 5 Piece(s)
Number of digital switching outputs 6 Piece(s)
Switching element Transistor, Push-pull
Switching element Transistor, Push-pull
Switching element Transistor, Push-pull
Switching element Transistor, Push-pull
Switching element Transistor, Push-pull
Switching element Transistor, Push-pull
Response time 10 ms
Type Ethernet
Number of connections 3 Piece(s)
Function Signal IN
Signal OUT
Voltage supply
Type of connection Connector
Thread size M12
Type Male
Material Metal
No. of pins 8 -pin
Encoding A-coded
Function Configuration interface
Data interface
Type of connection Connector
Thread size M12
Type Female
Material Metal
No. of pins 4 -pin
Encoding D-coded
Type of connection Connector
Thread size M12
Type Female
Material Metal
No. of pins 8 -pin
Encoding A-coded
Dimension (W x H x L) 56 mm x 160 mm x 74 mm
Housing material Metal
Plastic
Metal housing Aluminum
Lens cover material Plastic
Net weight 620 g
Ambient temperature, operation -30 ... 50 °C
Ambient temperature, storage -30 ... 70 °C
Degree of protection IP 67
Protection class III
Approvals c UL US
Standards applied IEC 60947-5-2
Customs tariff number 90318020
ECLASS 5.1.4 27280190
ECLASS 8.0 27280190
ECLASS 9.0 27280190
ECLASS 10.0 27280190
ECLASS 11.0 27280190
ECLASS 12.0 27280190
ECLASS 13.0 27280190
ECLASS 14.0 27280190
ECLASS 15.0 27280190
ETIM 5.0 EC001825
ETIM 6.0 EC001825
ETIM 7.0 EC001825
ETIM 8.0 EC001825
ETIM 9.0 EC001825
ETIM 10.0 EC001825
3D-CAD model - zip
EPLAN macro - edz
Example project - Native DLL C++ - zip
Example project - DLL C# (32-bit) - zip
Example project - DLL C# (64-bit) - zip
Configuration software - V2.6 (32-bit) - zip
Configuration software - V2.7 (64-bit) - zip
Package insert - pdf
Operating instructions - pdf
Data sheet - pdf
Product brochure - pdf
EC declaration of conformity - pdf