Lens S-M12-25F4

Lens

Part no.: 50148547

Available immediately

Suitable for IVS 1000i & DCR 1000i
Working range 500 ... 2,000 mm
Focal length 25 mm
Lens mount S-Mount
F-stop (F) 4
Diaphragm type Fixed
Wavelength 400 ... 950 nm
Resolution 3 megapixel
Sensor size 1 / 2''
Primary plane, object side 19.66 mm
Primary plane, image side 24.88 mm
Opening angle, object side 9.3 °
Opening angle, image side 9.78 °
Design Cylindrical
Thread size M12 x 0.5 mm
Net weight 9 g
Housing color Black
Ambient temperature, operation -20 ... 60 °C
Customs tariff number 90021900
ECLASS 5.1.4 27310203
ECLASS 8.0 27310203
ECLASS 9.0 27310203
ECLASS 10.0 27273603
ECLASS 11.0 27273603
ECLASS 12.0 27273603
ECLASS 13.0 27273603
ECLASS 14.0 27273603
ECLASS 15.0 27273603
ETIM 5.0 EC002498
ETIM 6.0 EC003015
ETIM 7.0 EC003015
ETIM 8.0 EC003015
ETIM 9.0 EC003015
ETIM 10.0 EC003015
3D-CAD model - zip