LCS-1M30T-N30NNO-K020T
Capacitive sensor
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
Series | LCS-1 |
Switching distance Sn | 2 ... 30 mm |
Assured switching distance | 30 mm |
MTTF | 262 years |
Protective circuit | Polarity reversal protection Short circuit protected |
Supply voltage UB | 10 ... 35 V, DC |
Residual ripple | 0 ... 10 %, From UB |
Open-circuit current | 18 mA |
Temperature drift, max. (in % of Sr) | 15 % |
Repeatability, max. (in % of Sr) | 2 % |
Rated operating current | 300 mA |
Number of digital switching outputs | 1 Piece(s) |
Type | Digital switching output |
Voltage type | DC |
Switching element | Transistor, NPN |
Switching principle | NO (normally open) |
Switching frequency | 100 Hz |
Number of connections | 1 Piece(s) |
Function | Signal OUT Voltage supply |
Type of connection | Cable |
Cable length | 2,000 mm |
Sheathing material | PTFE |
Number of conductors | 3 -wire |
Wire cross section | 0.2 mm² |
Design | Cylindrical |
Dimension (Ø x L) | 30 mm x 72 mm |
Thread size | M30 x 1.5 mm |
Type of installation | Non-embedded |
Housing material | Plastic |
Plastic housing | Teflon (PTFE) |
Sensing face material | Plastic, Teflon (PTFE) |
Cover material | Plastic, Teflon (PTFE) |
Net weight | 142 g |
Type of display | LED |
Number of LEDs | 1 Piece(s) |
Operational controls | Multiturn potentiometer (20 turns) |
Function of the operational control | Sensitivity adjustment |
Switching distance, adjustable | Yes |
Ambient temperature, operation | -30 ... 70 °C |
Degree of protection | IP 67 |
Protection class | III |
Approvals | c UL US |
Standards applied | IEC 60947-5-2 |
Customs tariff number | 85365019 |
ECLASS 5.1.4 | 27270102 |
ECLASS 8.0 | 27270102 |
ECLASS 9.0 | 27270102 |
ECLASS 10.0 | 27270102 |
ECLASS 11.0 | 27270102 |
ECLASS 12.0 | 27274201 |
ECLASS 13.0 | 27274201 |
ECLASS 14.0 | 27274201 |
ECLASS 15.0 | 27274201 |
ETIM 5.0 | EC002715 |
ETIM 6.0 | EC002715 |
ETIM 7.0 | EC002715 |
ETIM 8.0 | EC002715 |
ETIM 9.0 | EC002715 |
ETIM 10.0 | EC002715 |