LBK SBV201

Safety radar sensor

Part no.: 50150223

Available immediately

Icon Icon Icon Icon Icon
Series LBK SBV
Type Radar sensor
Application Stationary access guarding
Stationary danger zone guarding
Operating principle Detection of movement
Detection of persons
Operating range 0 ... 5 m
Angle of radiation, horizontal 5° - 100°
Adjustable in 5° increments
Angle of radiation, vertical 20°
Emitted power ≤ 16 dBm
Frequency range 60,600 ... 62,800 MHz
Shape of the detection fields asymm. conical/square
Functions Detection of movement
Detection of persons
SIL 2, IEC 61508
SILCL 2, IEC/EN 62061
Performance Level (PL) d, EN ISO 13849-1
Mission time 20 years, EN ISO 13849-1
Category 3, EN ISO 13849
Supply voltage UB 12 V, DC, -20 ... 20 %, Via controller
Power consumption, max. 2.2 W
Response time 100 ms
Restart delay time (automatic start) 4,000 ms
Number of connections 2 Piece(s)
Function BUS IN
Voltage supply
Type of connection Connector, Two pairs of twisted pairs
Thread size M12
Type Male
Material Metal
No. of pins 5 -pin
Function BUS OUT
Type of connection Connector
Thread size M12
Type Female
Material Metal
No. of pins 5 -pin
Permissible conductor cross section, type. 0.34 mm²
Dimension (W x H x L) 158 mm x 135 mm x 71 mm
Housing material Aluminum
Plastic
Plastic housing PA 66
Mounting bracket material PA 66, glass fiber reinforced
Net weight 355 g
Housing color Yellow, RAL 1023
Type of display LED
Number of LEDs 1 Piece(s)
Ambient temperature, operation -30 ... 60 °C
Ambient temperature, storage -40 ... 80 °C
Relative humidity (non-condensing) 0 ... 95 %
Degree of protection IP 67
Approvals TÜV Süd Italia
UL
Customs tariff number 85261000
ECLASS 5.1.4 27280801
ECLASS 8.0 27280890
ECLASS 9.0 27280890
ECLASS 10.0 27280890
ECLASS 11.0 27280890
ECLASS 12.0 27274501
ECLASS 13.0 27274501
ECLASS 14.0 27274501
ECLASS 15.0 27274501
ETIM 5.0 EC001825
ETIM 6.0 EC001825
ETIM 7.0 EC001825
ETIM 8.0 EC001825
ETIM 9.0 EC001825
ETIM 10.0 EC001825
3D-CAD model - LBK 2-axis - zip
3D-CAD model - LBK 3-axis - zip
3D-CAD model - BTU0700P - zip
EPLAN macro - edz
Software - Designer - AdminSetup - V2.7.62 - zip
Software - Designer - Portable - V2.7.62 - zip
Software - Cable Validator - V1.9 - zip
USB driver - zip
Operating instructions - SBV-System 5m - pdf
Data sheet - pdf
Brief manual - Installation guide - pdf
Product flyer - pdf
Certificate - EC declaration of conformity SBV-System - pdf
Certificate - UKCA declaration of conformity SBV-System - pdf
Certificate - TUEV Sued SBV-System - pdf
Certificate - UL - pdf