LBK ISC100E-F
Safety relay
Series | LBK ISC |
Type | Controller for radar sensor |
Application | Stationary access guarding Stationary danger zone guarding |
Functions | Changeover between configurations Connection of up to 6 sensors Deactivation of sensor groups Start/restart interlock (RES), selectable Synchronization of controllers |
Restart | Automatic Manual |
SILCL | 2, IEC/EN 62061 |
Performance Level (PL) | d, EN ISO 13849-1 |
MTTFd | 42 years, EN ISO 13849-1 |
PFHD | 1.40E-08 per hour |
Mission time | 20 years, EN ISO 13849-1 |
Category | 3, EN ISO 13849-1 |
Protective circuit | External power supply unit with integrated short circuit protection Overcurrent through integrated resettable fuse (max. 5s at 8A) |
Supply voltage UB | 20 ... 28 V, DC |
Current consumption, max. | 1,000 mA, Without external load |
Power consumption, max. | 5 W |
Number of safety-related switching outputs (OSSDs) | 2 Piece(s) |
Type | EtherCAT Safety-over-EtherCAT (FSoE), Ethernet |
Function | Parameterization |
Type | USB |
Number of connections | 7 Piece(s) |
Function | Voltage supply |
Type of connection | Terminal |
Type of terminal | Screw terminal |
No. of pins | 3 -pin |
Function | BUS OUT |
Type of connection | Terminal |
Function | Signal IN Signal OUT |
Type of connection | Terminal |
Function | Configuration/parametization |
Type of connection | USB |
Function | Configuration/parametization |
Type of connection | RJ45 |
Function | EtherCAT FSoE |
Type of connection | RJ45 |
Function | EtherCAT FSoE |
Type of connection | RJ45 |
Dimension (W x H x L) | 106 mm x 58 mm x 103 mm |
Housing material | Plastic |
Net weight | 250 g |
Housing color | White |
Type of fastening | DIN rail mounting Snap-on mounting |
Ambient temperature, operation | -30 ... 60 °C |
Ambient temperature, storage | -40 ... 80 °C |
Relative humidity (non-condensing) | 0 ... 95 % |
Degree of protection | IP 20 |
Protection class | II |
Approvals | TĂœV SĂ¼d Italia UL |
Customs tariff number | 85371098 |
ECLASS 5.1.4 | 27371800 |
ECLASS 8.0 | 27371819 |
ECLASS 9.0 | 27243101 |
ECLASS 10.0 | 27371819 |
ECLASS 11.0 | 27371819 |
ECLASS 12.0 | 27371819 |
ECLASS 13.0 | 27371819 |
ECLASS 14.0 | 27371819 |
ECLASS 15.0 | 27371819 |
ETIM 5.0 | EC001449 |
ETIM 6.0 | EC001449 |
ETIM 7.0 | EC001449 |
ETIM 8.0 | EC001449 |
ETIM 9.0 | EC001449 |
ETIM 10.0 | EC001449 |