LBK Controller
Safety relay
Series | LBK-C22-LZ |
Type | Controller for radar sensor |
Functions | Automatic start/restart Muting Start/restart interlock (RES), selectable Synchronization of controllers |
Restart | Automatic Manual |
SIL | 2, IEC 61508 |
SILCL | 2, IEC/EN 62061 |
Performance Level (PL) | d, EN ISO 13849-1 |
MTTFd | 40 years, EN ISO 13849-1 |
PFHD | 4,34E-08 per hour |
Mission time | 20 years, EN ISO 13849-1 |
Category | 2 (3 for all outputs), EN ISO 13849-1 |
Protective circuit | External power supply unit with integrated short circuit protection Overcurrent through integrated resettable fuse (max. 5s at 8A) |
Supply voltage UB | 20 ... 28 V, DC |
Current consumption, max. | Without external load |
Power consumption, max. | 3.8 W |
Number of safety-related switching outputs (OSSDs) | 2 Piece(s) |
Restart delay time (automatic start) | 100 ms |
Type | USB |
Number of connections | 6 Piece(s) |
Function | Voltage supply |
Type of connection | Terminal |
Type of terminal | Screw terminal |
No. of pins | 3 -pin |
Function | Signal IN |
Type of connection | Terminal |
Function | SAFETY OUT |
Type of connection | Terminal |
Function | Signal OUT |
Type of connection | Terminal |
Function | BUS OUT |
Type of connection | Terminal |
Function | Configuration interface |
Type of connection | USB |
Connector type | micro USB |
Dimension (W x H x L) | 92.6 mm x 46.5 mm x 166.25 mm |
Housing material | Plastic |
Net weight | 250 g |
Housing color | Black |
Type of fastening | DIN rail mounting Snap-on mounting |
Type of display | LED |
Number of LEDs | 16 Piece(s) |
Ambient temperature, operation | -40 ... 60 °C |
Ambient temperature, storage | -40 ... 80 °C |
Degree of protection | IP 20 |
Protection class | II |
Approvals | IMQ UL |
Customs tariff number | 85371098 |
ECLASS 5.1.4 | 27371800 |
ECLASS 8.0 | 27371819 |
ECLASS 9.0 | 27243101 |
ECLASS 10.0 | 27371819 |
ECLASS 11.0 | 27371819 |
ECLASS 12.0 | 27371819 |
ETIM 5.0 | EC001449 |
ETIM 6.0 | EC001449 |
ETIM 7.0 | EC001449 |
ETIM 8.0 | EC001449 |