KY-HS-DDS-D9AJ2ARAA-020-T1

Interconnection cable

Part no.: 50138358

Available immediately

Suitable for HS 66x8
Suitable for interface RS 232
Type of connection RJ41
Type of connection Sub-D
Type Female
No. of pins 9 -pin
Version Axial
Type of connection Connector
Thread size Pluggable
Type Female
No. of pins 2 -pin
Version Axial
Number of conductors 6 Piece(s)
Sheathing color Black
Shielded Yes
Cable length 2,000 mm
Sheathing material TPU
Suitability for drag chains No
Customs tariff number 85444290
ECLASS 5.1.4 27279201
ECLASS 8.0 27279218
ECLASS 9.0 27060311
ECLASS 10.0 27060311
ECLASS 11.0 27060311
ECLASS 12.0 27060311
ECLASS 13.0 27060311
ECLASS 14.0 27060311
ECLASS 15.0 27060311
ETIM 5.0 EC001855
ETIM 6.0 EC001855
ETIM 7.0 EC001855
ETIM 8.0 EC001855
ETIM 9.0 EC001855
ETIM 10.0 EC001855