KRT3CM.L3S2/6T-M8.P1

Contrast sensor

Part no.: 50153215

Available immediately

Icon Icon Icon Icon Icon Icon
Series 3C
Special version Teach input
Time function
Operating range 14.5 mm ± 2 mm
Beam path Focused
Light source LED, RGB
Wavelength B: 470 nm
G: 525 nm
R: 640 nm
Transmitted-signal shape Pulsed
LED group Exempt group (in acc. with EN 62471)
Light spot size [at sensor distance] 1.5 mm x 4 mm [14.5 mm]
Light spot orientation Vertical
Type of light spot geometry Rectangular
Light beam exit Front
Focus Fixed
Repeatability 0.02 mm
Protective circuit Polarity reversal protection
Short circuit protected
Supply voltage UB 12 ... 30 V, DC, Incl. residual ripple
Residual ripple 0 ... 15 %, From UB
Open-circuit current 0 ... 25 mA
Number of teach inputs 1 Piece(s)
Voltage type DC
Switching voltage high: ≥8V
low: ≤ 2 V or not connected
Delay 10 ms
Input resistance 15,000 Ω
Function Keyboard lockout
Setting the pulse stretching
Teach-in
Active switching state High
Teach process Static 2-point
Number of digital switching outputs 1 Piece(s)
Voltage type DC
Switching current, max. 100 mA
Switching voltage high: ≥(UB-2V)
low: ≤ 2 V
Switching element Transistor, Push-pull
Switching principle Light switching (PNP)/dark switching (NPN)
Switching frequency 10,000 Hz
Response time 0.05 ms
Readiness delay 300 ms
Response jitter 20 µs
Function Signal OUT
Teach input
Voltage supply
Type of connection Connector
Thread size M8
Type Male
Material Metal
No. of pins 4 -pin
Design Cubic
Dimension (W x H x L) 11.4 mm x 34.2 mm x 18.3 mm
Housing material Plastic
Plastic housing PC-ABS
Lens cover material Plastic / PMMA
Net weight 10 g
Housing color Red
Type of fastening Via optional mounting device
Compatibility of materials ECOLAB
Type of display LED
Number of LEDs 2 Piece(s)
Operational controls Teach button
Function of the operational control Setting the pulse stretching
Switching-threshold adjustment
Teach-in
Ambient temperature, operation -40 ... 60 °C
Ambient temperature, storage -40 ... 70 °C
Degree of protection IP 67
IP 69K
Protection class III
Approvals c UL US
Standards applied EN IEC 60947-5-2
Customs tariff number 85365019
ECLASS 5.1.4 27270906
ECLASS 8.0 27270906
ECLASS 9.0 27270906
ECLASS 10.0 27270906
ECLASS 11.0 27270906
ECLASS 12.0 27270906
ECLASS 13.0 27270906
ECLASS 14.0 27270906
ECLASS 15.0 27270906
ETIM 5.0 EC001820
ETIM 6.0 EC001820
ETIM 7.0 EC001820
ETIM 8.0 EC001820
ETIM 9.0 EC001820
ETIM 10.0 EC001820
3D-CAD model - zip
EC declaration of conformity - pdf
UKCA declaration of conformity - pdf