KRT18BM.H3/G6X-M12
Contrast sensor
Series | 18B |
Operating range | 13 mm ± 3 mm |
Beam path | Focused |
Light source | LED, RGB |
Transmitted-signal shape | Pulsed |
Light spot size [at sensor distance] | 1 mm x 4 mm |
Light spot orientation | Horizontal |
Type of light spot geometry | Rectangular |
Light beam exit | Front |
Focus | Fixed |
Focal distance | 13 mm |
Protective circuit | Polarity reversal protection Short circuit protected |
Supply voltage UB | 12 ... 30 V, DC |
Residual ripple | 0 ... 15 %, From UB |
Open-circuit current | 0 ... 25 mA |
Number of digital switching outputs | 2 Piece(s) |
Voltage type | DC |
Switching current, max. | 100 mA |
Switching voltage | high: ≥(UB-2V) low: ≤ 2 V |
Switching element | Transistor, Push-pull |
Switching principle | Light/dark switchable |
Switching element | Transistor, Push-pull |
Switching principle | Light/dark switchable |
Switching frequency | 15,000 Hz |
Response time | 0.033 ms |
Readiness delay | 300 ms |
Max. conveyor speed during teach-in | 0.1 m/min |
Function | Signal OUT Voltage supply |
Type of connection | Connector |
Thread size | M12 |
Type | Male |
Material | Metal |
No. of pins | 5 -pin |
Encoding | A-coded |
Design | Cubic |
Dimension (W x H x L) | 15 mm x 47 mm x 32.5 mm |
Housing material | Metal |
Metal housing | Diecast zinc |
Lens cover material | Plastic / PMMA |
Net weight | 60 g |
Housing color | Silver |
Type of fastening | Front mounting with thread Through-hole mounting Via optional mounting device |
Compatibility of materials | ECOLAB |
Type of display | LED |
Number of LEDs | 2 Piece(s) |
Operational controls | Teach button |
Function of the operational control | Dynamic teach on background and mark Light/dark switching Sensitivity adjustment Static teach on background and mark |
Ambient temperature, operation | -40 ... 60 °C |
Ambient temperature, storage | -40 ... 70 °C |
Degree of protection | IP 67 IP 69K |
Protection class | III |
Approvals | c UL US |
Standards applied | IEC 60947-5-2 |
Customs tariff number | 85365019 |
ECLASS 5.1.4 | 27270906 |
ECLASS 8.0 | 27270906 |
ECLASS 9.0 | 27270906 |
ECLASS 10.0 | 27270906 |
ECLASS 11.0 | 27270906 |
ECLASS 12.0 | 27270906 |
ECLASS 13.0 | 27270906 |
ECLASS 14.0 | 27270906 |
ECLASS 15.0 | 27270906 |
ETIM 5.0 | EC001820 |
ETIM 6.0 | EC001820 |
ETIM 7.0 | EC001820 |
ETIM 8.0 | EC001820 |
ETIM 9.0 | EC001820 |
ETIM 10.0 | EC001820 |