KF-L-450
Plastic fiber optics for throughbeam operation
Series | KF |
Operating principle | Throughbeam principle |
Device type | Transmit and receive fiber |
Area of application | General applications |
Light beam exit | Front |
Fiber core | Single fiber core |
Fiber core material | Plastic |
aktiver Faserdurchmesser | 1 mm |
Operating range with LV461 | 0 ... 300 mm |
Operating range with LV462 | 0 ... 525 mm |
Operating range with LV463 | 0 ... 900 mm |
Operating range with LV463.XV | 0 ... 1,350 mm |
Operating range with LV463.XR | 0 ... 1,620 mm |
Operating range with LV463I.XR | 0 ... 2,430 mm |
Minimum object diameter | 0.5 mm |
Design | Cylindrical |
Outer diameter | 2.2 mm |
Net weight | 48 g |
Head material | Stainless steel |
Type | Plastic fiber optics (KF) |
Fiber length | 5,000 mm |
Fiber sheathing material | PE |
Fastening of the probe | M2.6 x 0.45 mm |
Smallest bending radius (moving) | R25 |
Sleeve length at optical outlet | 15 mm |
Metric thread on fiber optic sleeve | Yes |
Laying | standard |
Damping at λ = 650nm | 210 dB/km |
Ambient temperature, operation | -55 ... 70 °C |
Customs tariff number | 90011090 |
ECLASS 5.1.4 | 27270905 |
ECLASS 8.0 | 27270905 |
ECLASS 9.0 | 27270905 |
ECLASS 10.0 | 27270905 |
ECLASS 11.0 | 27273606 |
ECLASS 12.0 | 27273606 |
ECLASS 13.0 | 27273606 |
ECLASS 14.0 | 27273606 |
ECLASS 15.0 | 27273606 |
ETIM 5.0 | EC002651 |
ETIM 6.0 | EC002651 |
ETIM 7.0 | EC002651 |
ETIM 8.0 | EC002651 |
ETIM 9.0 | EC002651 |
ETIM 10.0 | EC002651 |