KDS U-M12-5A-M12-5A-P1-000-24X
Adapter
Operating voltage | Max. 125 V AC/DC |
Rated operating current | 4,000 mA |
Number of connections | 2 Piece(s) |
Type of connection | Connector |
Thread size | M12 |
Type | Female |
No. of pins | 5 -pin |
Encoding | A-coded |
Version | Axial |
Lock | Screw fitting, nickel-plated diecast zinc, recommended torque 0.6 Nm, self-locking |
Type of connection | Connector |
Thread size | M12 |
Type | Male |
No. of pins | 5 -pin |
Encoding | A-coded |
Lock | Screw fitting, nickel-plated diecast zinc, recommended torque 0.6 Nm, self-locking |
Cable, crossed | Connection 1, pin 2 <-> connection 2, pin 4 |
Width across flats | 13 mm |
Net weight | 14 g |
Degree of protection | IP 67 |
Customs tariff number | 85444290 |
ECLASS 5.1.4 | 27279201 |
ECLASS 8.0 | 27440104 |
ECLASS 9.0 | 27069190 |
ECLASS 10.0 | 27440106 |
ECLASS 11.0 | 27440106 |
ECLASS 12.0 | 27440106 |
ECLASS 13.0 | 27440106 |
ECLASS 14.0 | 27440106 |
ECLASS 15.0 | 27440106 |
ETIM 5.0 | EC002498 |
ETIM 6.0 | EC002498 |
ETIM 7.0 | EC002925 |
ETIM 8.0 | EC002925 |
ETIM 9.0 | EC002925 |
ETIM 10.0 | EC002925 |