IT 1991i SR-3 USB-KIT
Wireless mobile 2D-code reader
Series | IT19xx |
Code types, readable | 2/5 Interleaved Aztec Codabar Codablock Code 39 Code 49 Code 93 Code 128 Data Matrix Code EAN/UPC GS1 Databar Maxicode Micro PDF Others on request PDF417 QR code UPC |
Reading distance | 0 ... 837 mm |
Camera resolution, horizontal | 1,280 px |
Camera resolution, vertical | 800 px |
Supply voltage UB | 3.7 V, DC |
Power consumption, max. | 1.8 W |
Battery technology | LiIon |
Battery storage capacity | 2.4 A·h |
Type | PS/2, USB, RS 232 |
Function | Process |
Function | Process |
Bluetooth range | Class 1 |
Bluetooth version | 4.2 |
Type of connection | Bluetooth |
Dimension (W x H x L) | 76 mm x 100 mm x 192 mm |
Housing material | Plastic |
Plastic housing | UL 94-V0 |
Net weight | 405 g |
Ambient temperature, operation | -20 ... 50 °C |
Ambient temperature, storage | -40 ... 70 °C |
Relative humidity (non-condensing) | 0 ... 95 % |
Drop height | 3 m |
Measurements relative to | Concrete floor |
Degree of protection | IP 65 IP 67 |