IT 1470g-2D-2USB-KIT
Mobile 2D-code reader
Series | IT147xg |
Contains | 1x USB interconnection cable 1.5 m |
Code types, readable | 2/5 Interleaved Codabar Codablock Code 39 Code 93 Code 128 Data Matrix Code DotCode EAN 8/13 EAN 128 EAN Addendum GS1 Databar GS1 Databar Expanded GS1 Databar Limited GS1 Databar Omnidirectional GS1 Databar Stacked GS1 Databar Truncated QR code UPC |
Reading distance | 5 ... 400 mm |
Light source | LED, Red |
LED group | 1 |
Camera resolution, horizontal | 1,040 px |
Camera resolution, vertical | 720 px |
Bar code contrast (PCS) | 35 % |
Modulus size | 0.127 ... 0.508 mm |
Supply voltage UB | 4 ... 5.5 V, DC |
Power consumption, max. | 2 W |
Type | USB, RS 232 |
Function | Process |
Function | Process |
Type of connection | RJ41 |
Dimension (W x H x L) | 62 mm x 169 mm x 82 mm |
Housing material | Plastic |
Plastic housing | UL 94-V0 |
Net weight | 130 g |
Ambient temperature, operation | 0 ... 50 °C |
Ambient temperature, storage | -40 ... 60 °C |
Relative humidity (non-condensing) | 0 ... 95 % |
Drop height | 1.8 m |
Measurements relative to | Concrete floor |
Degree of protection | IP 40 |
Customs tariff number | 84719000 |
ECLASS 5.1.4 | 27280101 |
ECLASS 8.0 | 27280101 |
ECLASS 9.0 | 27280103 |
ECLASS 10.0 | 27280103 |
ECLASS 11.0 | 27280103 |
ECLASS 12.0 | 27280103 |
ECLASS 13.0 | 27280103 |
ECLASS 14.0 | 27280103 |
ECLASS 15.0 | 27280103 |
ETIM 5.0 | EC002550 |
ETIM 6.0 | EC002999 |
ETIM 7.0 | EC002999 |
ETIM 8.0 | EC002999 |
ETIM 9.0 | EC002999 |
ETIM 10.0 | EC002999 |