IS 244PP/44-40N-TB.4

Inductive switch

Part no.: 50114214

Available immediately

Icon Icon
Series 244
type. operating range limit Sn 40 mm
Operating range Sa 0 ... 32.4 mm
Special version Antivalent
Protective circuit Inductive protection
Polarity reversal protection
Short circuit protected
Supply voltage UB 10 ... 30 V, DC
Residual ripple 0 ... 20 %, From UB
Open-circuit current 0 ... 20 mA
Switching hysteresis 5 %
Number of digital switching outputs 2 Piece(s)
Voltage type DC
Switching current, max. 200 mA
Residual current, max. 0.5 mA
Voltage drop ≤ 2 V
Switching element Transistor, PNP
Switching principle NO contact – Antivalent
Switching element Transistor, PNP
Switching principle NC contact – Antivalent
Switching frequency 180 Hz
Readiness delay 80 ms
Number of connections 1 Piece(s)
Function Signal OUT
Voltage supply
Type of connection Terminal
No. of pins 4 -pin
Design Cubic
Dimension (W x H x L) 40 mm x 40 mm x 118 mm
Type of installation Non-embedded
Housing material Plastic
Plastic housing PA 66
Sensing face material Plastic, Polyamide (PA 66)
Net weight 225 g
Housing color Black
Type of fastening Through-hole mounting
Standard measuring plate 120 x 120 mm², Fe360
Type of display LED
Number of LEDs 4 Piece(s)
Ambient temperature, operation -25 ... 85 °C
Ambient temperature, storage -25 ... 85 °C
Degree of protection IP 68
IP 69K
Protection class II
Approvals c UL US
Standards applied IEC 60947-5-2
Aluminum 0.31
Stainless steel 0.74
Copper 0.3
Brass 0.39
Customs tariff number 85365019
ECLASS 5.1.4 27270101
ECLASS 8.0 27270101
ECLASS 9.0 27270101
ECLASS 10.0 27270101
ECLASS 11.0 27270101
ECLASS 12.0 27274001
ECLASS 13.0 27274001
ECLASS 14.0 27274001
ECLASS 15.0 27274001
ETIM 5.0 EC002714
ETIM 6.0 EC002714
ETIM 7.0 EC002714
ETIM 8.0 EC002714
ETIM 9.0 EC002714
ETIM 10.0 EC002714
3D-CAD model - zip
EPLAN macro - edz
EC declaration of conformity - pdf