IPRK 46B/4,200-S12 S-Ex n

Polarized retro-reflective photoelectric sensor

Part no.: 50108945

Available immediately

Icon Icon
Series 46B
Operating principle Reflection principle
Special version Ex-protected
Warning output
Operating range 0.05 ... 15 m
Operating range Guaranteed operating range
Operating range limit 0.05 ... 18 m
Operating range limit Typical operating range
Beam path Divergent
Light source LED, Red
Type of light spot geometry Rectangular
Supply voltage UB 10 ... 30 V, DC
Number of digital switching outputs 2 Piece(s)
Switching element Transistor, PNP
Switching principle Light switching
Switching element Transistor, PNP
Switching principle UB switching
Function Warning output
Switching frequency 500 Hz
Type of connection Cable with connector
Cable length 200 mm
Thread size M12
Material Metal
No. of pins 4 -pin
Dimension (W x H x L) 27.5 mm x 87 mm x 54 mm
Housing material Plastic
Plastic housing PC-ABS
Lens cover material Plastic
Net weight 250 g
Type of display LED
Ambient temperature, operation -20 ... 50 °C
Ambient temperature, storage -30 ... 70 °C
Ex device category 3
Ex-Zone 2
22
Degree of protection IP 67
Protection class II
Approvals Ex
Standards applied IEC 60947-5-2
Customs tariff number 85365019
ECLASS 5.1.4 27270902
ECLASS 8.0 27270902
ECLASS 9.0 27270902
ECLASS 10.0 27270902
ECLASS 11.0 27270902
ECLASS 12.0 27270902
ECLASS 13.0 27270902
ECLASS 14.0 27270902
ECLASS 15.0 27270902
ETIM 5.0 EC002717
ETIM 6.0 EC002717
ETIM 7.0 EC002717
ETIM 8.0 EC002717
ETIM 9.0 EC002717
ETIM 10.0 EC002717
3D-CAD model - zip
EPLAN macro - edz
EC declaration of conformity - pdf
UKCA declaration of conformity - pdf
Certificate - ECOLAB - pdf