IL RL 070/130 IR 300

Illumination

Part no.: 50151369

Available immediately

Icon Icon
Type Ring illumination
Suitable for IVS 1000i & DCR 1000i
Functions Integrated power control
Triggered operation
Light source LED, Infrared
Wavelength 850 nm
Transmitted-signal shape Pulsed
LED group Exempt group (in acc. with EN 62471)
Opening angle, max. 30 °
Protective circuit Polarity reversal protection
Supply voltage UB 18 ... 35 V, DC
Power consumption, max. 8.9 W, at 24 V DC
Number of digital switching inputs 1 Piece(s)
Voltage type DC
Switching voltage Trigger high 3.3 … 35.0 V (high) / < 2.8V (low)
Function Trigger
Number of connections 1 Piece(s)
Function Trigger
Voltage supply
Type of connection Connector
Thread size M12
Type Male
Material Metal
No. of pins 4 -pin
Encoding A-coded
Design Ring
Thickness 29 mm
Outer diameter 130 mm
Inner diameter 70 mm
Housing material Metal
Metal housing Aluminium, anodized
Plastic housing PC
Lens cover material Plastic / PMMA
Net weight 425 g
Housing color Black
Type of display LED
Number of LEDs 1 Piece(s)
Operational controls Rotary switch
Function of the operational control Brightness
Trigger
Ambient temperature, operation 0 ... 40 °C
Degree of protection IP 67
Protection class III
Approvals c UL US
Dimensions, light area 100 mm x 100 mm
Customs tariff number 85395000
ECLASS 5.1.4 27310204
ECLASS 8.0 27310204
ECLASS 9.0 27310204
ECLASS 10.0 27310204
ECLASS 11.0 27310204
ECLASS 12.0 27310204
ECLASS 13.0 27310204
ECLASS 14.0 27310204
ECLASS 15.0 27310204
ETIM 5.0 EC002498
ETIM 6.0 EC003015
ETIM 7.0 EC003015
ETIM 8.0 EC003015
ETIM 9.0 EC003015
ETIM 10.0 EC003015
3D-CAD model - zip