IKB 25x20m
Incremental tape
Design | Rectangular |
Direction independent | No |
Mounting dimension, width | 25 mm |
Mounting dimension, height | 20,000 mm |
Reflective surface, height | 20,000 mm |
Reflective surface, width | 25 mm |
Reflector material | Plastic |
Net weight | 255 g |
Ambient temperature, operation | -30 ... 70 °C |
Degree of protection | IP 67 |
Customs tariff number | 39191080 |
ECLASS 5.1.4 | 27289200 |
ECLASS 8.0 | 27289290 |
ECLASS 9.0 | 27289290 |
ECLASS 10.0 | 27280192 |
ECLASS 11.0 | 27280192 |
ECLASS 12.0 | 27280192 |
ECLASS 13.0 | 27280192 |
ECLASS 14.0 | 27280192 |
ECLASS 15.0 | 27280192 |
ETIM 5.0 | EC002498 |
ETIM 6.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 9.0 | EC003015 |
ETIM 10.0 | EC003015 |