IHRT 8/4-100-S12
Diffuse sensor with background suppression
Series | 8 |
Operating principle | Diffuse reflection principle with background suppression |
Special version | Warning output |
Operating range | Guaranteed operating range |
Operating range, white 90% | 0.03 ... 0.1 m |
Operating range, gray 18% | 0.03 ... 0.1 m |
Operating range, black 6% | 0.05 ... 0.1 m |
Operating range limit, white 90% | 0.03 ... 0.1 m |
Operating range limit, gray 18% | 0.03 ... 0.1 m |
Operating range limit, black 6% | 0.05 ... 0.1 m |
Operating range limit | Typical operating range |
Light source | LED, Red |
Wavelength | 660 nm |
LED group | 1 |
Type of light spot geometry | Rectangular |
Protective circuit | Polarity reversal protection Short circuit protected |
Supply voltage UB | 10 ... 30 V, DC |
Residual ripple | 0 ... 15 %, From UB |
Open-circuit current | 0 ... 35 mA |
Number of digital switching outputs | 1 Piece(s) |
Switching element | Transistor, PNP |
Switching principle | Light switching |
Switching element | Transistor, PNP |
Switching principle | UB switching |
Function | Warning output |
Switching frequency | 200 Hz |
Response time | 2.5 ms |
Readiness delay | 100 ms |
Function | Signal OUT Voltage supply |
Type of connection | Connector, Turning, 90° |
Thread size | M12 |
Type | Male |
Material | Metal |
No. of pins | 5 -pin |
Encoding | A-coded |
Dimension (W x H x L) | 15 mm x 48 mm x 38 mm |
Housing material | Metal |
Metal housing | Zinc |
Lens cover material | Glass |
Net weight | 70 g |
Housing color | Red |
Type of fastening | Dovetail grooves Mounting thread Through-hole mounting Via optional mounting device |
Compatibility of materials | ECOLAB |
Type of display | LED |
Operational controls | Multiturn potentiometer |
Ambient temperature, operation | -40 ... 60 °C |
Ambient temperature, storage | -40 ... 70 °C |
Degree of protection | IP 67 IP 69K |
Protection class | II |
Standards applied | IEC 60947-5-2 |
Customs tariff number | 85365019 |
ECLASS 5.1.4 | 27270904 |
ECLASS 8.0 | 27270904 |
ECLASS 9.0 | 27270904 |
ECLASS 10.0 | 27270904 |
ECLASS 11.0 | 27270904 |
ECLASS 12.0 | 27270903 |
ECLASS 13.0 | 27270903 |
ECLASS 14.0 | 27270903 |
ECLASS 15.0 | 27270903 |
ETIM 5.0 | EC002719 |
ETIM 6.0 | EC002719 |
ETIM 7.0 | EC002719 |
ETIM 8.0 | EC002719 |
ETIM 9.0 | EC002719 |
ETIM 10.0 | EC002719 |