HT55C.XL/LG-5000
Diffuse sensor with background suppression
Series | 55C |
Operating principle | Diffuse reflection principle with background suppression |
Application | Detection of highly transparent bottles Detection of objects with openings Detection of transparent films |
Special version | Extra long light spot (XL) Wash-Down design |
Black-white error | < 10% up to 60 mm |
Operating range | Guaranteed operating range |
Operating range, white 90% | 0.005 ... 0.05 m |
Operating range, gray 18% | 0.005 ... 0.045 m |
Operating range, black 6% | 0.005 ... 0.04 m |
Operating range limit, white 90% | 0.005 ... 0.1 m |
Operating range limit, gray 18% | 0.005 ... 0.09 m |
Operating range limit, black 6% | 0.005 ... 0.08 m |
Operating range limit | Typical operating range |
Adjustment range | 20 ... 100 mm |
Beam path | Divergent |
Light source | LED, Red |
Wavelength | 645 nm |
LED group | Exempt group (in acc. with EN 62471) |
Light spot size [at sensor distance] | 3 mm x 40 mm [50 mm] |
Type of light spot geometry | Rectangular |
Protective circuit | Polarity reversal protection Short circuit protected |
Supply voltage UB | 10 ... 30 V, DC, Incl. residual ripple |
Residual ripple | 0 ... 15 %, From UB |
Open-circuit current | 0 ... 15 mA |
Number of digital switching outputs | 2 Piece(s) |
Switching element | Transistor, Push-pull |
Switching principle | IO-Link / light switching (PNP)/dark switching (NPN) |
Switching element | Transistor, Push-pull |
Switching principle | Dark switching (PNP)/light switching (NPN) |
Switching frequency | 1,000 Hz |
Response time | 0.5 ms |
Readiness delay | 300 ms |
Type | IO-Link |
COM mode | COM2 |
Profile | Smart sensor profile |
Min. cycle time | COM2 = 2.3 ms |
Specification | V1.1 |
Device ID | 6004 |
SIO-mode support | Yes |
Function | Signal IN Signal OUT Voltage supply |
Type of connection | Cable |
Cable length | 5,000 mm |
Sheathing material | PVC |
Cable color | Black |
Number of conductors | 4 -wire |
Wire cross section | 0.2 mm² |
Dimension (W x H x L) | 14 mm x 35.4 mm x 25 mm |
Housing material | Stainless steel |
Material of operational control | Plastic (POM Hostaform C9021, copolyester Tritan TX1001), non-diffusive |
Housing roughness | Ra ≤ 0,8, Typical value for the stainless steel housing |
Stainless steel housing | AISI 316L, DIN X2CrNiMo17132, W.No1.4404 |
Lens cover material | Plastic (PMMA+) with scratch-resistant Indium protective coating |
Net weight | 59 g |
Housing color | Silver |
Type of fastening | Through-hole mounting Via optional mounting device |
Compatibility of materials | CleanProof+ ECOLAB Johnson Diversey |
Type of display | LED |
Operational controls | Multiturn potentiometer |
Function of the operational control | Range adjustment |
Ambient temperature, operation | -40 ... 70 °C |
Ambient temperature, storage | -40 ... 70 °C |
Degree of protection | IP 67 IP 68 IP 69K |
Protection class | III |
Approvals | c UL US |
Standards applied | IEC 60947-5-2 |
Customs tariff number | 85365019 |
ECLASS 5.1.4 | 27270904 |
ECLASS 8.0 | 27270904 |
ECLASS 9.0 | 27270904 |
ECLASS 10.0 | 27270904 |
ECLASS 11.0 | 27270904 |
ECLASS 12.0 | 27270903 |
ECLASS 13.0 | 27270903 |
ECLASS 14.0 | 27270903 |
ECLASS 15.0 | 27270903 |
ETIM 5.0 | EC002719 |
ETIM 6.0 | EC002719 |
ETIM 7.0 | EC002719 |
ETIM 8.0 | EC001821 |
ETIM 9.0 | EC001821 |
ETIM 10.0 | EC001821 |