HRTU 418RM/P-3020-700-S12

Ultrasonic sensor

Part no.: 50038639

Icon Icon
Results list: 1 products found
HTU418B-1000/4TX-M12
Ultrasonic sensor
Part no.: 50124270
  • Series: 418B
  • Operating principle: Diffuse reflection principle with background suppr...
  • Design: Cylindrical, 18 mm
  • Operating range, max.: 0.15 ... 1 m
Part no.: 50124270

Available immediately

Series 418
Operating principle Diffuse reflection principle with background suppression
Operating range 0.1 ... 0.7 m
Operating range Guaranteed operating range
Ultrasonic frequency 200 kHz
Shape of sound lobe standard
Direction of beam Front
Supply voltage UB 20 ... 30 V, DC
Residual ripple From UB
Number of teach inputs 1 Piece(s)
Number of digital switching outputs 1 Piece(s)
Switching element Transistor, PNP
Switching principle NO (normally open)
Switching frequency 5 Hz
Response time 100 ms
Function Signal OUT
Teach input
Voltage supply
Type of connection Connector
Thread size M12
Material Plastic
No. of pins 4 -pin
Encoding A-coded
Design Cylindrical
Dimension (Ø x L) 18 mm x 50 mm
Thread size M18 x 1 mm
Housing material Metal
Metal housing Nickel-plated brass
Net weight 50 g
Type of display LED
Number of LEDs 1 Piece(s)
Ambient temperature, operation -25 ... 70 °C
Ambient temperature, storage -40 ... 85 °C
Degree of protection IP 65
Protection class III
Approvals c UL US
Standards applied IEC 60947-5-2
Customs tariff number 85365019
ECLASS 8.0 27272803
ECLASS 9.0 27272803
ETIM 5.0 EC001849
ETIM 6.0 EC001849
3D-CAD model - zip