HRTU 418M/P-5010-300-S12
Ultrasonic sensor
Series | 418 |
Operating principle | Diffuse reflection principle with background suppression |
Special version | Synchronization input |
Operating range | 0.05 ... 0.3 m |
Operating range | Guaranteed operating range |
Ultrasonic frequency | 400 kHz |
Shape of sound lobe | standard |
Direction of beam | Front |
Supply voltage UB | 20 ... 30 V, DC |
Residual ripple | From UB |
Number of teach inputs | 1 Piece(s) |
Number of digital switching outputs | 1 Piece(s) |
Switching element | Transistor, PNP |
Switching principle | NO (normally open) |
Switching frequency | 5 Hz |
Response time | 100 ms |
Function | Signal OUT Sync-input / configuration interface Voltage supply |
Type of connection | Connector |
Thread size | M12 |
Material | Plastic |
No. of pins | 4 -pin |
Encoding | A-coded |
Design | Cylindrical |
Dimension (Ø x L) | 18 mm x 89.5 mm |
Thread size | M18 x 1 mm |
Housing material | Metal |
Metal housing | Nickel-plated brass |
Net weight | 80 g |
Type of display | LED |
Number of LEDs | 1 Piece(s) |
Operational controls | PC software |
Ambient temperature, operation | -25 ... 70 °C |
Ambient temperature, storage | -40 ... 85 °C |
Degree of protection | IP 65 |
Protection class | III |
Approvals | c UL US |
Standards applied | IEC 60947-5-2 |
Customs tariff number | 85365019 |
ECLASS 8.0 | 27272803 |
ECLASS 9.0 | 27272803 |
ETIM 5.0 | EC001849 |
ETIM 6.0 | EC001849 |