HRTR 46B/66,200-S12 S-Ex n

Diffuse sensor with background suppression

Part no.: 50108589

Available immediately

Icon Icon
Series 46B
Operating principle Diffuse reflection principle with background suppression
Special version Ex-protected
Operating range Guaranteed operating range
Operating range, white 90% 0 ... 1.8 m
Operating range, gray 18% 0.015 ... 1 m
Operating range, black 6% 0.02 ... 0.7 m
Operating range limit 0 ... 1.8 m
Operating range limit Typical operating range
Light source LED, Red
Type of light spot geometry Rectangular
Supply voltage UB 10 ... 30 V, DC
Number of digital switching outputs 2 Piece(s)
Switching element Transistor, Push-pull
Switching principle Light switching (PNP)/dark switching (NPN)
Switching element Transistor, Push-pull
Switching principle Dark switching (PNP)/light switching (NPN)
Switching frequency 200 Hz
Type of connection Cable with connector
Cable length 200 mm
Thread size M12
Material Metal
No. of pins 4 -pin
Dimension (W x H x L) 27.5 mm x 87 mm x 54 mm
Housing material Plastic
Plastic housing PC-ABS
Lens cover material Plastic
Net weight 250 g
Type of display LED
Operational controls Multiturn potentiometer
Ambient temperature, operation -30 ... 60 °C
Ambient temperature, storage -30 ... 60 °C
Ex device category 3
Ex-Zone 2
22
Degree of protection IP 67
Protection class II
Approvals Ex
Standards applied IEC 60947-5-2
Customs tariff number 85365019
ECLASS 5.1.4 27270904
ECLASS 8.0 27270904
ECLASS 9.0 27270904
ECLASS 10.0 27270904
ECLASS 11.0 27270904
ECLASS 12.0 27270903
ECLASS 13.0 27270903
ECLASS 14.0 27270903
ECLASS 15.0 27270903
ETIM 5.0 EC002719
ETIM 6.0 EC002719
ETIM 7.0 EC002719
ETIM 8.0 EC002719
ETIM 9.0 EC002719
ETIM 10.0 EC002719
3D-CAD model - zip
EPLAN macro - edz
EC declaration of conformity - pdf
UKCA declaration of conformity - pdf
Certificate - ECOLAB - pdf