HRTR 3B/2.71

Diffuse sensor with background suppression

Part no.: 50128504

Icon Icon
Results list: 1 products found
HT23/2
Diffuse sensor with background suppression
Part no.: 50138442
  • Series: 23
  • Operating principle: Diffuse reflection principle with background suppr...
  • Operating range, max.: 0.005 ... 0.4 m
  • Design: Cubic
Part no.: 50138442

Available immediately

Series 3B
Operating principle Diffuse reflection principle with background suppression
Operating range 0.005 ... 0.4 m
Operating range Guaranteed operating range
Operating range limit 0.005 ... 0.4 m
Operating range limit Typical operating range
Beam path Divergent
Light source LED, Red
Wavelength 620 nm
LED group 2
Type of light spot geometry Rectangular
Protective circuit Polarity reversal protection
Short circuit protected
Supply voltage UB 10 ... 30 V, DC
Residual ripple 0 ... 15 %, From UB
Open-circuit current 0 ... 15 mA
Number of digital switching outputs 1 Piece(s)
Switching element Transistor, NPN
Switching principle Light switching
Switching frequency 1,000 Hz
Response time 0.5 ms
Readiness delay 300 ms
Function Signal OUT
Voltage supply
Type of connection Cable
Cable length 2,000 mm
Sheathing material PUR
Cable color Black
Number of conductors 4 -wire
Wire cross section 0.2 mm²
Dimension (W x H x L) 11 mm x 32 mm x 17 mm
Housing material Plastic
Plastic housing PC-ABS
Lens cover material Plastic / PMMA
Net weight 10 g
Housing color Red, RAL 3000
Type of fastening Through-hole mounting
Via optional mounting device
Type of display LED
Operational controls Multiturn potentiometer
Ambient temperature, operation -30 ... 55 °C
Ambient temperature, storage -30 ... 70 °C
Degree of protection IP 67
Protection class III
Approvals c UL US
Standards applied IEC 60947-5-2
Customs tariff number 85365019
ECLASS 8.0 27270904
ECLASS 9.0 27270904
ETIM 5.0 EC002719
ETIM 6.0 EC002719
3D-CAD model - zip
Data sheet - pdf
EC declaration of conformity - pdf
Certificate - ECOLAB - pdf