HRT 96M/P-3360-2500-21 Ex n
Diffuse sensor with background suppression
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
Series | 96 |
Operating principle | Diffuse reflection principle with background suppression |
Application | Detection of high-gloss or polished surfaces |
Special version | Ex-protected |
Operating range | 0.08 ... 2.2 m |
Operating range | Guaranteed operating range |
Operating range limit | 0.08 ... 2.5 m |
Operating range limit | Typical operating range |
Light source | LED, Infrared |
Supply voltage UB | 10 ... 30 V, DC |
Number of analog outputs | 1 Piece(s) |
Number of digital switching outputs | 2 Piece(s) |
Type | Voltage |
Switching element | Transistor, Push-pull |
Switching principle | Light switching |
Switching element | Transistor, Push-pull |
Switching principle | Dark switching |
Switching frequency | 40 Hz |
Type of connection | Terminal |
No. of pins | 5 -pin |
Dimension (W x H x L) | 39 mm x 96 mm x 87.7 mm |
Housing material | Metal |
Metal housing | Diecast zinc |
Lens cover material | Glass |
Net weight | 380 g |
Type of display | LED |
Operational controls | Multiturn potentiometer |
Ambient temperature, operation | 0 ... 40 °C |
Degree of protection | IP 67 IP 69K |
Protection class | II |
Approvals | Ex |
Standards applied | IEC 60947-5-2 |
Customs tariff number | 85365019 |
ECLASS 8.0 | 27270904 |
ECLASS 9.0 | 27270904 |
ETIM 5.0 | EC002719 |
ETIM 6.0 | EC002719 |