HRT 96M/A-1670-800-44
Diffuse sensor with background suppression
Series | 96 |
Operating principle | Diffuse reflection principle with background suppression |
Operating range | Guaranteed operating range |
Operating range, white 90% | 0.1 ... 0.8 m |
Operating range, gray 18% | 0.1 ... 0.77 m |
Operating range, black 6% | 0.1 ... 0.73 m |
Operating range limit, white 90% | 0.1 ... 1.2 m |
Operating range limit, gray 18% | 0.1 ... 1.05 m |
Operating range limit, black 6% | 0.1 ... 1.14 m |
Operating range limit | Typical operating range |
Light source | LED, Red |
Supply voltage UB | 26.5 ... 31.6 V |
Switching frequency | 300 Hz |
Type | AS-Interface IO |
Type of connection | Connector |
Thread size | M12 |
Material | Metal |
No. of pins | 4 -pin |
Encoding | A-coded |
Dimension (W x H x L) | 30 mm x 90 mm x 70 mm |
Housing material | Metal |
Metal housing | Zinc |
Lens cover material | Glass |
Net weight | 380 g |
Compatibility of materials | ECOLAB |
Note | Housing part used contains perfluorobutanesulfonic acid (PFBS) |
Type of display | LED |
Operational controls | Multiturn potentiometer |
Ambient temperature, operation | -40 ... 55 °C |
Degree of protection | IP 67 |
Protection class | II |
Approvals | c UL US |
Standards applied | IEC 60947-5-2 |
Customs tariff number | 85365019 |
ECLASS 5.1.4 | 27270904 |
ECLASS 8.0 | 27270904 |
ECLASS 9.0 | 27270904 |
ECLASS 10.0 | 27270904 |
ECLASS 11.0 | 27270904 |
ECLASS 12.0 | 27270903 |
ECLASS 13.0 | 27270903 |
ECLASS 14.0 | 27270903 |
ECLASS 15.0 | 27270903 |
ETIM 5.0 | EC002719 |
ETIM 6.0 | EC002719 |
ETIM 7.0 | EC002719 |
ETIM 8.0 | EC002719 |
ETIM 9.0 | EC002719 |
ETIM 10.0 | EC002719 |