HCR 6200 DPM
Mobile 2D-code reader
Series | HCR 6200 |
Code types, readable | 2/5 Interleaved Aztec Codabar Code 39 Code 93 Code 128 Data Matrix Code Directly-marked 2D-codes EAN/UPC EAN 8/13 GS1 Databar Micro PDF Micro QR Others on request PDF417 QR code |
Reading distance | 0 ... 200 mm |
Light source | LED, Red / white |
LED group | 1 |
Camera resolution, horizontal | 1,280 px |
Camera resolution, vertical | 960 px |
Bar code contrast (PCS) | 20 % |
Modulus size | 0.076 ... 0.528 mm |
Supply voltage UB | 4.5 ... 5.5 V, DC |
Power consumption, max. | 2.5 W |
Type | USB, RS 232 |
Function | Process |
Function | Process |
Type of connection | RJ41 |
Dimension (W x H x L) | 53 mm x 151 mm x 72 mm |
Housing material | Plastic |
Plastic housing | PC-ABS |
Net weight | 130 g |
Ambient temperature, operation | -20 ... 55 °C |
Ambient temperature, storage | -20 ... 65 °C |
Relative humidity (non-condensing) | 5 ... 95 % |
Drop height | 1.8 m |
Measurements relative to | Concrete floor |
Degree of protection | IP 54 |
Customs tariff number | 84719000 |
ECLASS 5.1.4 | 27280103 |
ECLASS 8.0 | 27280103 |
ECLASS 9.0 | 27280103 |
ECLASS 10.0 | 27280103 |
ECLASS 11.0 | 27280103 |
ETIM 5.0 | EC002550 |
ETIM 6.0 | EC002999 |
ETIM 7.0 | EC002999 |