GS 754B/D3-27-S12
Fork photoelectric sensor
Series | 754 |
Application | Detection of transparent objects Film detection > 0.1 mm |
Measurement field length | 25 mm |
Light source | LED, Infrared |
System resolution | a: 0.1 mm (mode 1 ... 5) b: 0.014 mm (Mode 7) |
Protective circuit | Overvoltage protection Polarity reversal protection Short circuit protected |
Supply voltage UB | 10 ... 30 V, DC |
Type | RS 422 |
Type of connection | Connector |
Thread size | M12 |
Material | Metal |
No. of pins | 5 -pin |
Mouth width | 27 mm |
Mouth depth | 42 mm |
Dimension (W x H x L) | 19.4 mm x 82.1 mm x 91 mm |
Housing material | Metal |
Metal housing | Diecast zinc |
Lens cover material | Plastic / PMMA |
Net weight | 270 g |
Type of configuration | Software |
Ambient temperature, operation | -20 ... 50 °C |
Ambient temperature, storage | -30 ... 70 °C |
Degree of protection | IP 67 |
Protection class | III |
Approvals | c UL US |
Standards applied | IEC 60947-5-2 |
Customs tariff number | 85365019 |
ECLASS 5.1.4 | 27270909 |
ECLASS 8.0 | 27270909 |
ECLASS 9.0 | 27270909 |
ECLASS 10.0 | 27270909 |
ECLASS 11.0 | 27270909 |
ECLASS 12.0 | 27270909 |
ECLASS 13.0 | 27270909 |
ECLASS 14.0 | 27270909 |
ECLASS 15.0 | 27270909 |
ETIM 5.0 | EC002720 |
ETIM 6.0 | EC002720 |
ETIM 7.0 | EC002720 |
ETIM 8.0 | EC002720 |
ETIM 9.0 | EC002720 |
ETIM 10.0 | EC002720 |