GS 63/6
Fork photoelectric sensor
Series | 63 |
Principle of physics | Optical |
Application | Detection of non-transparent labels |
Label width, min. | 2 mm |
Label gap, min. | 2 mm |
Medium | Not transparent |
Light source | LED, Infrared |
Wavelength | 940 nm |
Protective circuit | Polarity reversal protection Short circuit protected |
Supply voltage UB | 10 ... 30 V, DC |
Residual ripple | 0 ... 15 %, From UB |
Open-circuit current | 0 ... 30 mA |
Number of digital switching outputs | 1 Piece(s) |
Type | Digital switching output |
Voltage type | DC |
Switching current, max. | 100 mA |
Switching voltage | high: ≥(UB-2V) low: ≤ 2 V |
Switching element | Transistor, Push-pull |
Switching principle | Switching signal in label gap |
Switching frequency | 10,000 Hz |
Response time | 0.05 ms |
Readiness delay | 300 ms |
Max. conveyor speed during teach-in | 20 m/min |
Number of connections | 1 Piece(s) |
Function | Signal OUT Voltage supply |
Type of connection | Cable |
Cable length | 2,000 mm |
Number of conductors | 5 -wire |
Design | Fork |
Mouth width | 3 mm |
Mouth depth | 61 mm |
Dimension (W x H x L) | 11 mm x 30 mm x 80 mm |
Housing material | Metal Plastic |
Metal housing | Diecast zinc |
Plastic housing | PC |
Lens cover material | Plastic/PC |
Net weight | 100 g |
Housing color | Black, RAL 9005 Red, RAL 3000 |
Type of fastening | Mounting thread Through-hole mounting Via optional mounting device |
Type of display | LED |
Number of LEDs | 2 Piece(s) |
Operational controls | Multiturn potentiometer |
Ambient temperature, operation | -20 ... 60 °C |
Ambient temperature, storage | -30 ... 70 °C |
Degree of protection | IP 65 |
Protection class | III |
Approvals | c UL US |
Standards applied | IEC 60947-5-2 |
Customs tariff number | 85365019 |
ECLASS 8.0 | 27270909 |
ECLASS 9.0 | 27270909 |
ETIM 5.0 | EC002720 |
ETIM 6.0 | EC002720 |