GF-LB-SS-820-SF

Glass fiber optics for throughbeam operation

Part no.: 50142353

Available immediately

Series GF
Operating principle Throughbeam principle
Device type Transmit and receive fiber
Area of application General applications
Special version Heat resistant
Opening angle 65 °
Light beam exit Lateral with lens
Fiber core Mixed fiber configuration
Multiple fiber core
Fiber core material Glass
aktiver Faserdurchmesser 7 mm
Design Cylindrical
Outer diameter 4.5 mm
Net weight 136 g
Head material Stainless steel
Type Glass fiber optics (GF)
Fiber length 2,000 mm
Fiber sheathing material Stainless steel
Fastening of the probe Ø 10 mm
Smallest bending radius (static) R40
Smallest bending radius (moving) R40
Sleeve length at optical outlet 20 mm
Metric thread on fiber optic sleeve No
Laying standard
Ambient temperature, operation -30 ... 300 °C
Customs tariff number 90011090
ECLASS 5.1.4 27270905
ECLASS 8.0 27270905
ECLASS 9.0 27270905
ECLASS 10.0 27270905
ECLASS 11.0 27273606
ECLASS 12.0 27273606
ECLASS 13.0 27273606
ECLASS 14.0 27273606
ECLASS 15.0 27273606
ETIM 5.0 EC002651
ETIM 6.0 EC002651
ETIM 7.0 EC002651
ETIM 8.0 EC002651
ETIM 9.0 EC002651
ETIM 10.0 EC002651