GF-ETB-SS-305-S50M
Glass fiber optics type diffuse reflective
Series | GF |
Operating principle | Diffuse reflection principle |
Area of application | General applications |
Special version | Heat resistant |
Opening angle | 65 ° |
Light beam exit | On face |
Fiber core | Multiple fiber core |
Fiber core material | Glass |
aktiver Faserdurchmesser | 1.6 mm |
Design | Cylindrical |
Outer diameter | 3.8 mm |
Head material | Stainless steel |
Type | Glass fiber optics (GF) |
Fiber length | 500 mm |
Fiber sheathing material | Stainless steel |
Fastening of the probe | M3 |
Smallest bending radius (static) | R23 |
Smallest bending radius (moving) | R23 |
Sleeve length at optical outlet | 50 mm |
Metric thread on fiber optic sleeve | Yes |
Laying | standard |
Ambient temperature, operation | -40 ... 250 °C |
Customs tariff number | 90011090 |
ECLASS 5.1.4 | 27270905 |
ECLASS 8.0 | 27270905 |
ECLASS 9.0 | 27270905 |
ECLASS 10.0 | 27270905 |
ECLASS 11.0 | 27273606 |
ECLASS 12.0 | 27273606 |
ECLASS 13.0 | 27273606 |
ECLASS 14.0 | 27273606 |
ECLASS 15.0 | 27273606 |
ETIM 5.0 | EC002651 |
ETIM 6.0 | EC002651 |
ETIM 7.0 | EC002651 |
ETIM 8.0 | EC002651 |
ETIM 9.0 | EC002651 |
ETIM 10.0 | EC002651 |