FRK 78/4 R-800

Diffuse sensor with background suppression

Part no.: 50000590

Results list: 1 products found
HT49CI/4P-TB
Diffuse sensor with background suppression
Part no.: 50134464
  • Series: 49C
  • Operating principle: Diffuse reflection principle with background suppr...
  • Operating range, max.: 0.005 ... 3 m
  • Design: Cubic
Part no.: 50134464

Available immediately

Series 78
Operating principle Diffuse reflection principle with background suppression
Operating range 0.05 ... 0.8 m
Operating range Guaranteed operating range
Light source LED, Infrared
Supply voltage UB 12 ... 30 V, DC
Number of digital switching outputs 2 Piece(s)
Switching element Transistor, PNP, NC contact/NO contact
Switching principle Light/dark switchable
Switching frequency 100 Hz
Type of connection Terminal
No. of pins 3 -pin
Type of connection Terminal
No. of pins 3 -pin
Dimension (W x H x L) 38 mm x 127 mm x 99 mm
Housing material Metal
Metal housing Diecast aluminum
Net weight 600 g
Type of display LED
Ambient temperature, operation -20 ... 60 °C
Degree of protection IP 65
Protection class I
Standards applied IEC 60947-5-2
Customs tariff number 85365019
ECLASS 5.1.4 27270904
ECLASS 8.0 27270904
ECLASS 9.0 27270904
ECLASS 10.0 27270904
ECLASS 11.0 27270904
ETIM 5.0 EC002719
ETIM 6.0 EC002719
ETIM 7.0 EC002719
Data sheet - pdf