FIS 6170
Mobile 2D-code reader
Series | FIS6170 |
Contains | USB cable |
Code types, readable | 2/5 Interleaved Codabar Code 39 Code 93 Data Matrix Code Directly-marked 2D-codes EAN 8/13 GS1 Databar Micro PDF Micro QR Others on request PDF417 Pharma Code QR code UPC |
Reading distance | 0 ... 51 mm |
Light source | LED, Red / white |
LED group | 1 |
Camera resolution, horizontal | 1,280 px |
Camera resolution, vertical | 1,024 px |
Bar code contrast (PCS) | 20 % |
Modulus size | 0.127 mm |
Supply voltage UB | 4.75 ... 5.25 V, DC |
Power consumption, max. | 2.5 W |
Type | USB, RS 232 |
Function | Process |
Function | Process |
Type of connection | Connector |
Dimension (W x H x L) | 63 mm x 180 mm x 114 mm |
Housing material | Plastic |
Plastic housing | PC-ABS |
Net weight | 204 g |
Ambient temperature, operation | 0 ... 50 °C |
Ambient temperature, storage | -20 ... 65 °C |
Relative humidity (non-condensing) | 5 ... 95 % |
Drop height | 1.8 m |
Measurements relative to | Concrete floor |
Degree of protection | IP 41 |
Customs tariff number | 84719000 |
ECLASS 8.0 | 27280103 |
ECLASS 9.0 | 27280103 |
ETIM 5.0 | EC002999 |
ETIM 6.0 | EC002999 |