ERS200-M4C3-M20-HLR

E-STOP rope switch

Part no.: 63000502

Delivery time approx. 3 business days
Icon Icon Icon Icon
Series ERS200
Type E‑Stop command device, EN ISO 13850, EN 60947-5-5
Functions Clicks in on both sides with positive-opening contacts
Position-independent E-STOP command input
Reset function (reset button with indicator)
Simple rope adjustment by means of switching point indicator
Mission time 20 years, EN ISO 13849-1
B10d 2,000,000 number of cycles
Usage category at DC 13 Ue / Ie: 24 V / 6 A, 125 V / 1.1 A, 250 V / 0.4 A, EN 60947-5-1
Usage category at AC 15 Ue / Ie: 250 V / 6 A, 400 V / 4 A, 500 V / 1 A, EN 60947-5-1
Contact allocation 2NC + 1NO
Contact opening Force-fit
Short circuit protected 500 V, 10 A, type aM, IEC 60269-1
Rated insulation voltage 400 V AC, 500 V DC
Conventional thermal current, max. 10 A
Number of connections 1 Piece(s)
Number of cable entries 3 Piece(s)
Function Contact connection
Type of connection Terminal
Type of terminal Screw terminal
No. of pins 6 -pin
Connection cross sections 1 x 0.34 mm² to 2 x 1.5 mm², wire
Dimension (W x H x L) 56 mm x 47.8 mm x 129 mm
Housing material Metal
Metal housing ZAMAK
Electrical contact material Silver alloy
Net weight 273 g
Housing color Gray
Red
Type of fastening Through-hole mounting
Type of cable entry M20 x 1.5
Installation position On rope pull axis
Switch type E-Stop command device, EN ISO 13850
Switching principle Slow-action contact
Mechanical life time 1,000,000 actuation cycles, IEC 6047-5-1
Actuation frequency, max. 600 per hour, IEC 6047-5-1
External actuator Rope
Actuator, rope length, max. (at 20 °C temperature difference) 24 m
Extraction force, unlocked actuator 83 N
Actuation force (pull-out with forced separation) 90 N
Actuation force (slacken) 63 N
Actuation directions On longitudinal axis
Actuating path with forced separation 8 mm
Type of actuation Rope
Type of unlocking Indicator button (pull)
Head material Plastic
Ambient temperature, operation -25 ... 80 °C
Degree of contamination 3, EN 60947-1
Degree of protection IP 67
Approvals IMQ
c UL US
Customs tariff number 85369095
ECLASS 5.1.4 27270690
ECLASS 8.0 27270607
ECLASS 9.0 27371201
ECLASS 10.0 27371201
ECLASS 11.0 27371201
ECLASS 12.0 27371201
ECLASS 13.0 27371201
ECLASS 14.0 27371201
ECLASS 15.0 27371201
ETIM 5.0 EC002033
ETIM 6.0 EC002033
ETIM 7.0 EC002033
ETIM 8.0 EC002033
ETIM 9.0 EC002033
ETIM 10.0 EC002033
3D-CAD model - ERS200-M4C3-M20-HLR - zip
EPLAN macro - edz
EC declaration of conformity - pdf
UKCA declaration of conformity - pdf