DCR 1048i ADJ-8F4-102-M4-TDPM
Stationary 2D-code reader
Series | DCR 1000i |
Imager | Sony global shutter |
Software functions | Count codes DPM (directly marked codes) Detect codes Locate codes Reading of 1D codes Reading of 2D codes |
Code types, readable | 2/5 Hong Kong 2/5 IATA 2/5 Interleaved 2/5 Matrix 2/5 NEC 2/5 Straight Aztec Codabar Code 39 Code 128 Data Matrix Code DotCode EAN 8/13 GS1 Databar Expanded GS1 Databar Expanded Stacked GS1 Databar Limited GS1 Databar RSS 14 GS1 Databar RSS 14 Stacked Micro QR PDF417 PDF417 Micro Pharma Code QR 2005 QR Model 1 UPC-A UPC-E |
Reading distance | 50 ... 2,000 mm, depending on lens |
Light source | LED, red / white, internally switchable |
Transmitted-signal shape | Pulsed |
Camera resolution, horizontal | 1,440 px |
Camera resolution, vertical | 1,080 px |
Focal length | 8 mm |
Modulus size | 0.127 ... 0.5 mm |
Electronic shutter speed | 0.025 ... 2 ms |
Camera type | Monochrome |
Protective circuit | Polarity reversal protection Short circuit protected |
Supply voltage UB | 18 ... 30 V, DC |
Power consumption, max. | 24 W, at 24 V DC |
Number of digital switching inputs | 3 Piece(s) |
Voltage type | DC |
Function | Programmable |
Number of digital switching outputs | 5 Piece(s) |
Voltage type | DC |
Switching current, max. | 100 mA |
Switching voltage | high: ≥(UB-2V) low: ≤ 2 V |
Switching element | MOSFET semiconductor |
Switching principle | Push-pull |
Switching element | MOSFET semiconductor |
Switching principle | Push-pull |
Switching element | MOSFET semiconductor |
Switching principle | Push-pull |
Switching element | MOSFET semiconductor |
Switching principle | Push-pull |
Type | Ethernet, PROFINET |
Architecture | Client Server |
Address assignment | DHCP Manual address assignment |
Transmission speed | 10 / 100 Mbit/s |
Function | Process |
Switch functionality | None |
Transmission protocol | TCP/IP, UDP, Telnet, FTP/SFTP, PROFINET |
Function | Process |
Conformance class | B |
Protocol | PROFINET RT |
Transmission speed | 100 Mbit/s |
Number of connections | 2 Piece(s) |
Function | Signal IN Signal OUT Voltage supply |
Type of connection | Connector |
Thread size | M12 |
Type | Male |
Material | Metal |
No. of pins | 12 -pin |
Encoding | A-coded |
Function | Data interface Ethernet, input |
Type of connection | Connector |
Thread size | M12 |
Type | Female |
Material | Metal |
No. of pins | 8 -pin |
Encoding | X-coded |
Design | Cubic |
Dimension (W x H x L) | 45 mm x 85 mm x 35 mm |
Housing material | Metal |
Metal housing | Diecast zinc |
Lens cover material | Plastic / PMMA |
Net weight | 265 g |
Housing color | Silver |
Type of fastening | Mounting thread Via optional mounting device |
Number of LEDs | 3 Piece(s) |
Type of configuration | Vision Studio software |
Ambient temperature, operation | 0 ... 50 °C |
Ambient temperature, storage | -20 ... 70 °C |
Relative humidity (non-condensing) | 90 % |
Degree of protection | IP 67, EN 60529 with various connectors or screwed-on caps |
Protection class | III |
Approvals | c UL US |
Test procedure for EMC in accordance with standard | EN 61000-6-2 EN 61000-6-3 |
Test procedure for continuous shock in accordance with standard | IEC 60068-2-27, test Ea |
Test procedure for vibration in accordance with standard | IEC 60068-2-6, test Fc |
Customs tariff number | 90318020 |
ECLASS 5.1.4 | 27310101 |
ECLASS 8.0 | 27310101 |
ECLASS 9.0 | 27310201 |
ECLASS 10.0 | 27310101 |
ECLASS 11.0 | 27310101 |
ECLASS 12.0 | 27310101 |
ECLASS 13.0 | 27310101 |
ECLASS 14.0 | 27310101 |
ECLASS 15.0 | 27310101 |
ETIM 5.0 | EC002550 |
ETIM 6.0 | EC002550 |
ETIM 7.0 | EC002550 |
ETIM 8.0 | EC002550 |
ETIM 9.0 | EC002550 |
ETIM 10.0 | EC002550 |