DB 14 K-7

Capacitive sensor

Part no.: 50034899

Available immediately

Series 14
Principle of physics Capacitive
Operating range 0.006 ... 0.007 m
Type of connection Cable with connector
Cable length 2,500 mm
Thread size M8
Material Metal
No. of pins 5 -pin
Design Cubic
Dimension (W x H x L) 44 mm x 19 mm x 150 mm
Housing material Metal
Metal housing Aluminum
Net weight 80 g
Ambient temperature, operation 0 ... 40 °C
Degree of protection IP 65
Customs tariff number 85365019
ECLASS 5.1.4 27270102
ECLASS 8.0 27270102
ECLASS 9.0 27270102
ECLASS 10.0 27270102
ECLASS 11.0 27270102
ECLASS 12.0 27274201
ECLASS 13.0 27274201
ECLASS 14.0 27274201
ECLASS 15.0 27274201
ETIM 5.0 EC002715
ETIM 6.0 EC002715
ETIM 7.0 EC002715
ETIM 8.0 EC002715
ETIM 9.0 EC002715
ETIM 10.0 EC002715
EPLAN macro - edz
Operating instructions - pdf