CRT648-60/LT-M12
Color sensor
Series | 648 |
Application | Detection of one color |
Special version | Teach input (configurable sync / key lock) |
Operating range | 18 ... 60 mm |
Beam path | Divergent |
Light source | White |
LED risk group | Group 2 (in accordance with EN62471) |
Light spot size [at sensor distance] | 4 mm x 4 mm [40 mm] |
Type of light spot geometry | Rectangular |
Protective circuit | Polarity reversal protection Short circuit protected |
Output current, max. | 100 mA |
Supply voltage UB | 18 ... 30 V, DC |
Open-circuit current | 60 mA, 24 V DC |
Number of teach inputs | 1 Piece(s) |
Type | Teach input |
Function | Teach-in |
Number of digital switching outputs | 1 Piece(s) |
Type | Digital switching output |
Switching element | Transistor, Push-pull |
Switching principle | IO-Link / light switching (PNP)/dark switching (NPN) |
Switching frequency | 3 ... 3,000 Hz |
Response time | ≤ 180 ms, ≥ 1500 Hz |
Warmup time | 5 min |
Type | IO-Link |
COM mode | COM2 |
Min. cycle time | COM2 = 4 ms |
Specification | V1.1 |
Device ID | 5300 |
SIO-mode support | Yes |
Process data, length | 3 byte |
Number of connections | 1 Piece(s) |
Function | Signal IN (configurable) Signal OUT Voltage supply |
Type of connection | Connector, turning 270° |
Thread size | M12 |
Type | Male |
Material | Metal |
No. of pins | 4 -pin |
Encoding | A-coded |
Design | Cubic |
Dimension (W x H x L) | 25 mm x 50 mm x 50.5 mm |
Housing material | Metal |
Metal housing | Diecast zinc |
Lens cover material | Plastic / PMMA |
Net weight | 150 g |
Housing color | matte chrome |
Type of fastening | Through-hole mounting Via optional mounting device |
Compatibility of materials | ECOLAB |
Type of display | LC Display LED |
Operational controls | Control buttons |
Ambient temperature, operation | -20 ... 55 °C |
Ambient temperature, storage | -20 ... 80 °C |
Degree of protection | IP 67 IP 69 |
Protection class | II |
Approvals | c UL US |
Test procedure for oscillation in accordance with standard | EN 60947-5-2 |
Test procedure for shock in accordance with standard | EN 60947-5-2 |
Standards applied | EN IEC 60947-5-2 |
Customs tariff number | 85365019 |
ECLASS 5.1.4 | 27270907 |
ECLASS 8.0 | 27270907 |
ECLASS 9.0 | 27270907 |
ECLASS 10.0 | 27270907 |
ECLASS 11.0 | 27270907 |
ECLASS 12.0 | 27270907 |
ECLASS 13.0 | 27270907 |
ECLASS 14.0 | 27270907 |
ECLASS 15.0 | 27270907 |
ETIM 5.0 | EC001817 |
ETIM 6.0 | EC001817 |
ETIM 7.0 | EC001817 |
ETIM 8.0 | EC001817 |
ETIM 9.0 | EC001817 |
ETIM 10.0 | EC001817 |