CB-M12-5000S-5GF

Connection cable

Part no.: 429071

Available immediately

Suitable for COMPACTplus multiple light beam safety devices
COMPACTplus safety light curtains
SOLID -4, -2 safety light curtains
Type of connection Connector
Type of connection Open end
Number of conductors 4 Piece(s)
Shielded Yes
Cable design Connection cable (open on one end)
Cable diameter (external) 6 mm
Cable length 5,000 mm
Sheathing material PUR
Net weight 207 g
Customs tariff number 85444290
ECLASS 5.1.4 27069190
ECLASS 8.0 27069190
ECLASS 9.0 27069190
ECLASS 10.0 27060311
ECLASS 11.0 27060311
ECLASS 12.0 27060311
ECLASS 13.0 27060311
ECLASS 14.0 27060311
ECLASS 15.0 27060311
ETIM 5.0 EC001855
ETIM 6.0 EC001855
ETIM 7.0 EC001855
ETIM 8.0 EC001855
ETIM 9.0 EC001855
ETIM 10.0 EC001855