BTU0700P
Mounting system
Suitable for product group | Safe radar sensor LBK |
Suitable for | LBK SBV |
Net weight | 340 g |
Design of mounting device | Angle, U-shape |
Type of fastening, at system | Through-hole mounting |
Type of fastening, at device | Screw type |
Mounting device material | Plastic, Polyamide (PA 66) |
Shock absorber | No |
Customs tariff number | 73182900 |
ECLASS 5.1.4 | 27279202 |
ECLASS 8.0 | 27279202 |
ECLASS 9.0 | 27273701 |
ECLASS 10.0 | 27273701 |
ECLASS 11.0 | 27273701 |
ECLASS 12.0 | 27274592 |
ECLASS 13.0 | 27274592 |
ECLASS 14.0 | 27274592 |
ECLASS 15.0 | 27274592 |
ETIM 5.0 | EC002498 |
ETIM 6.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 9.0 | EC003015 |
ETIM 10.0 | EC003015 |