BTK IL BA 012
Mounting device
Suitable for product group | Industrial image processing |
Suitable for | Illumination IL BA 012 ... |
Net weight | 63 g |
Type of fastening, at system | Screw type |
Type of fastening, at device | Spherical head |
Mounting device material | Aluminum |
Customs tariff number | 76169990 |
ECLASS 5.1.4 | 27279202 |
ECLASS 8.0 | 27279202 |
ECLASS 9.0 | 27273701 |
ECLASS 10.0 | 27273701 |
ECLASS 11.0 | 27273701 |
ECLASS 12.0 | 27273701 |
ECLASS 13.0 | 27273701 |
ECLASS 14.0 | 27273701 |
ECLASS 15.0 | 27273701 |
ETIM 5.0 | EC002498 |
ETIM 6.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 9.0 | EC003015 |
ETIM 10.0 | EC003015 |