BTA 0100 M.5

Mounting device

Part no.: 50151594

Available immediately

Suitable for product group Optical distance sensors
Suitable for AMS 100i
Net weight 340 g
Type of fastening, at system Through-hole mounting
Type of fastening, at device Screw type
Type of mounting device Adjustable
Mounting device material Stainless steel
Material, at system Stainless steel
Steel
Material, at device Aluminum, with powder coating
Customs tariff number 73182900
ECLASS 5.1.4 27279202
ECLASS 8.0 27279202
ECLASS 9.0 27273701
ECLASS 10.0 27273701
ECLASS 11.0 27273701
ECLASS 12.0 27273701
ECLASS 13.0 27273701
ECLASS 14.0 27273701
ECLASS 15.0 27273701
ETIM 5.0 EC002498
ETIM 6.0 EC003015
ETIM 7.0 EC003015
ETIM 8.0 EC003015
ETIM 9.0 EC003015
ETIM 10.0 EC003015
3D-CAD model - zip