BT-VM
Mounting device
Suitable for product group | Safety light curtains |
Suitable for | ELC100 safety light curtains |
Net weight | 315 g |
Design of mounting device | Swivel mount |
Type of fastening, at system | Through-hole mounting |
Type of fastening, at device | Clampable On the lateral C-groove |
Type of mounting device | Swiveling Turning |
Mounting device material | Metal |
Customs tariff number | 73182900 |
ECLASS 5.1.4 | 27279202 |
ECLASS 8.0 | 27279202 |
ECLASS 9.0 | 27273701 |
ECLASS 10.0 | 27273701 |
ECLASS 11.0 | 27273701 |
ECLASS 12.0 | 27273701 |
ECLASS 13.0 | 27273701 |
ECLASS 14.0 | 27273701 |
ECLASS 15.0 | 27273701 |
ETIM 5.0 | EC002498 |
ETIM 6.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 9.0 | EC003015 |
ETIM 10.0 | EC003015 |